Mounting plate made of galvanized steel, incl. fixing screws, for bottom mounting, optional mounting with mounting holder at various heights possible
for GEOS-L/S 3040-18 to 22, GEOS-S 4030-18 to 22
Mounting plate
Productnumber: 72001401 | Dimensions: 250 x 350 x 2 mm
Mounting plate made of galvanized steel, incl. fixing screws, for bottom mounting, optional mounting with mounting holder at various heights possible
for GEOS-L/S 3040-18 to 22, GEOS-S 4030-18 to 22
Width | 250 mm |
---|---|
Length | 350 mm |
Height | 2 mm |
Weight | 1.4 kg |
EAN | 4013902614134 |
---|---|
Packing Unit Code | C62 |
ETIM Class | EC000213 |
Custom tariff number | 73089059 |
CAD-Data | Download 3D-CAD-Data |
---|
Log in to mySpelsberg to download tender texts. mySpelsberg Login
You have questions about the product and would like to get advice?
Here you can directly leave us a message, which refers to the product.