• Products
  • Pages
  • News
  • Distributors

Enclosure for plug connectors

newEmpty enclosure - TKS 2518-9-o

Empty enclosureTKS 2518-9-o

  • Dimensions : 254 x 180 x 90 mm
  • Productnumber: 14100101

Box: Polycarbonate, grey, Lid: Polycarbonate, grey

 

Empty enclosure, protection class IP30, Polycarbonate, internal fixing points, for standard indoor...

 

newEmpty enclosure - TKS 2518-9-to

Empty enclosureTKS 2518-9-to

  • Dimensions : 254 x 180 x 90 mm
  • Productnumber: 14200101

Box: Polycarbonate, grey, Lid: Polycarbonate, transparent

 

Empty enclosure, protection class IP30, Polycarbonate, internal fixing points, for standard indoor...

 

newEmpty enclosure - TKS 2518-11-o

Empty enclosureTKS 2518-11-o

  • Dimensions : 254 x 180 x 111 mm
  • Productnumber: 14100201

Box: Polycarbonate, grey, Lid: Polycarbonate, grey

 

Empty enclosure, protection class IP30, Polycarbonate, internal fixing points, for standard indoor...

 

newEmpty enclosure - TKS 2518-11-to

Empty enclosureTKS 2518-11-to

  • Dimensions : 254 x 180 x 111 mm
  • Productnumber: 14200201

Box: Polycarbonate, grey, Lid: Polycarbonate, transparent

 

Empty enclosure, protection class IP30, Polycarbonate, internal fixing points, for standard indoor...

 

newEmpty enclosure - TKS 2518-16-o

Empty enclosureTKS 2518-16-o

  • Dimensions : 254 x 180 x 165 mm
  • Productnumber: 14100301

Box: Polycarbonate, grey, Lid: Polycarbonate, grey

 

Empty enclosure, protection class IP30, Polycarbonate, internal fixing points, for standard indoor...

 

newEmpty enclosure - TKS 2518-16-to

Empty enclosureTKS 2518-16-to

  • Dimensions : 254 x 180 x 165 mm
  • Productnumber: 14200301

Box: Polycarbonate, grey, Lid: Polycarbonate, transparent

 

Empty enclosure, protection class IP30, Polycarbonate, internal fixing points, for standard indoor...

 

newEmpty enclosure - TKS 2518-12TE

Empty enclosureTKS 2518-12TE

  • Dimensions : 254 x 180 x 111 mm
  • Productnumber: 14300201

12 Modular units, Box: Polycarbonate, grey, Lid: Polycarbonate, grey

 

Empty enclosure, protection class IP30, Polycarbonate, internal fixing points, for standard indoor...

 

newEmpty enclosure - TKS 3625-11-o

Empty enclosureTKS 3625-11-o

  • Dimensions : 361 x 254 x 111 mm
  • Productnumber: 14101201

Box: Polycarbonate, grey, Lid: Polycarbonate, grey

 

Empty enclosure, protection class IP30, Polycarbonate, internal fixing points, for standard indoor...

 

newEmpty enclosure - TKS 3625-11-to

Empty enclosureTKS 3625-11-to

  • Dimensions : 361 x 254 x 111 mm
  • Productnumber: 14201201

Box: Polycarbonate, grey, Lid: Polycarbonate, transparent

 

Empty enclosure, protection class IP30, Polycarbonate, internal fixing points, for standard indoor...

 

newEmpty enclosure - TKS 3625-16-o

Empty enclosureTKS 3625-16-o

  • Dimensions : 361 x 254 x 165 mm
  • Productnumber: 14101301

Box: Polycarbonate, grey, Lid: Polycarbonate, grey

 

Empty enclosure, protection class IP30, Polycarbonate, internal fixing points, for standard indoor...

 

newEmpty enclosure - TKS 3625-16-to

Empty enclosureTKS 3625-16-to

  • Dimensions : 361 x 254 x 165 mm
  • Productnumber: 14201301

Box: Polycarbonate, grey, Lid: Polycarbonate, transparent

 

Empty enclosure, protection class IP30, Polycarbonate, internal fixing points, for standard indoor...

 

newEmpty enclosure - TKS 3625-24TE

Empty enclosureTKS 3625-24TE

  • Dimensions : 361 x 254 x 111 mm
  • Productnumber: 14301201

24 Modular units, Box: Polycarbonate, grey, Lid: Polycarbonate, grey

 

Empty enclosure, protection class IP30, Polycarbonate, internal fixing points, for standard indoor...

 

Add product to Watchlists

Existing Watchlists

New Watchlist

organize Watchlist