• Products
  • Pages
  • News
  • Distributors
new

Empty enclosure

TKS 2518-11-o

Productnumber: 14100201 | Dimensions: 254 x 180 x 111 mm

Empty enclosure, protection class IP30, Polycarbonate, internal fixing points, for standard indoor installations, for mounting up to 22 WINSTA® plug connectors in conjunction with TKS AP adapter frames

Box: Polycarbonate, grey, Lid: Polycarbonate, grey

electrical characteristics

Rated operating voltage AC 690 V
Rated operating voltage DC 1000 V
Protection class II
Type of protection IP30
vented no
UL Type Rating not specified

Colours

Base unit colour grey
Cover colour grey

Dimensions

Width 254 mm
Length 180 mm
Height 111 mm
Weight 0.8 kg

Material characteristics

UV-resistant yes
Halogen free yes
Flammability class according with UL94 V2
Glow-wire flammability according to EN 60695-2-11 960 °C

mechanical properties

Type of fastening Wall/ceiling mounting
Impact strength IK07
Sealable yes
Cover screw torque 1.2 Nm
Flange variant no
Type of top part Cover
Fastening internal fixing points

Ambient conditions

max. relative humidity 25°C 95 %
max. relative humidity 40°C 50 %
Min. ambient temperature -35 °C
Max. ambient temperature 80 °C
24h ambient temperature 60 °C
Installation location Indoors

Sales Information

EAN 4013902694198
Packing Unit Code C62
ETIM Class EC000261
Custom tariff number 85389099

Material

Base unit material Polycarbonate
Cover material Polycarbonate
Cover screw material Polyamide, glass-fibre reinforced

Download Data Sheet

Download Data Sheet

Installation instructions

Assembly instruction DE/EN pdf (284 KB)

Dimensioned drawing

Dimensional drawing pdf (1 MB)
Dimensional drawing dwg (1 MB)
Dimensional drawing dxf (6 MB)

Certificate

CE Declaration DE/EN/FR pdf (135 KB)
CE Declaration DE/EN/PL pdf (136 KB)
UKCA Declaration EN pdf (164 KB)

Accessories

new Adapter frame - TKS AP-1

Adapter frame TKS AP-1

  • Dimensions : 24,6 x 58,6 x 16,5 mm
  • Productnumber: 14400101

for WINSTA® MINI 2-pole type plug connectors

 

Adapter frame for mounting WINSTA® plug connectors in TKS empty enclosures, set = 10 pcs.k.

 

new Adapter frame - TKS AP-2

Adapter frame TKS AP-2

  • Dimensions : 24,6 x 58,6 x 16,5 mm
  • Productnumber: 14400201

for WINSTA® MINI 3-pole type plug connectors

 

Adapter frame for mounting WINSTA® plug connectors in TKS empty enclosures, set = 10 pcs.k.

 

new Adapter frame - TKS AP-3

Adapter frame TKS AP-3

  • Dimensions : 24,6 x 58,6 x 16,5 mm
  • Productnumber: 14400301

for WINSTA® MINI 4-pole type plug connectors

 

Adapter frame for mounting WINSTA® plug connectors in TKS empty enclosures, set = 10 pcs.k.

 

new Adapter frame - TKS AP-4

Adapter frame TKS AP-4

  • Dimensions : 24,6 x 58,6 x 16,5 mm
  • Productnumber: 14400401

for WINSTA® MIDI 2-pole type plug connectors

 

Adapter frame for mounting WINSTA® plug connectors in TKS empty enclosures, set = 10 pcs.k.

 

new Adapter frame - TKS AP-5

Adapter frame TKS AP-5

  • Dimensions : 24,6 x 58,6 x 16,5 mm
  • Productnumber: 14400501

for WINSTA® MIDI 3-pole and MINI 5-pole type plug connectors

 

Adapter frame for mounting WINSTA® plug connectors in TKS empty enclosures, set = 10 pcs.k.

 

new Adapter frame - TKS AP-6

Adapter frame TKS AP-6

  • Dimensions : 24,6 x 58,6 x 16,5 mm
  • Productnumber: 14400601

for WINSTA® MIDI 4-pole type plug connectors

 

Adapter frame for mounting WINSTA® plug connectors in TKS empty enclosures, set = 10 pcs.k.

 

new Adapter frame - TKS AP-7

Adapter frame TKS AP-7

  • Dimensions : 24,6 x 58,6 x 16,5 mm
  • Productnumber: 14400701

for WINSTA® MIDI 5-pole type plug connectors

 

Adapter frame for mounting WINSTA® plug connectors in TKS empty enclosures, set = 10 pcs.k.

 

new Adapter frame - TKS AP-8

Adapter frame TKS AP-8

  • Dimensions : 24,6 x 58,6 x 16,5 mm
  • Productnumber: 14400801

for Telegärtner 100023165 type plug connectors

 

Adapter frame for mounting WINSTA® plug connectors in TKS empty enclosures, set = 10 pcs.k.

 

new Adapter frame - TKS AP-9

Adapter frame TKS AP-9

  • Dimensions : 24,6 x 58,6 x 16,5 mm
  • Productnumber: 14400901

For Typ WINSTA® KNX type plug connectors

 

Adapter frame for mounting WINSTA® plug connectors in TKS empty enclosures, set = 10 pcs.k.

 

new Adapter frame - TKS AP-L

Adapter frame TKS AP-L

  • Dimensions : 24,6 x 58,6 x 16,5 mm
  • Productnumber: 14400001

closed, for sealing enclosure openings that are not required

 

Adapter frame for mounting WINSTA® plug connectors in TKS empty enclosures, set = 10 pcs.k.

 

Standard rail NS 35-144

  • Dimensions : 35 x 144,0 x 7,5 mm
  • Productnumber: 19814401

TK PS/PC 1809/1811/1813/1818/2518

 

Standard rail acc. to DIN EN 60715, 35 x 7.5 mm, incl. fixing screws

 

Standard rail NS 35-171

  • Dimensions : 35 x 168 x 7,5 mm
  • Productnumber: 19817101

TK PS/PC 1818, TK PS/PC 2518, HP 190

 

Standard rail acc. to DIN EN 60715, 35 x 7.5 mm, incl. fixing screws

 

External fixing lugs kit TK ABL

  • Dimensions : 100 x 30 x 20 mm
  • Productnumber: 19400101

Set = 4 pcs.

 

External fixing lugs set made of plastic, for all TK PS/PC, RK enclosures, from TK PS/PC 77

 

new Mast/pipe fixing set - MABF 150-3

Mast/pipe fixing set MABF 150-3

  • Dimensions : 43 x 150 x 15 mm
  • Productnumber: 89603201

for empty enclosure TK 1818, 2518 (upright), small distribution board...

 

Mast/pipe fixing set in stainless steel V2A with fastening screws and quick release clamp for...

 

new Mast/pipe fixing set - MABF 215-2

Mast/pipe fixing set MABF 215-2

  • Dimensions : 47 x 215 x 15 mm
  • Productnumber: 89604101

for empty enclosures TK 2518 (horizontal), TK 3625 (portrait), small...

 

Mast/pipe fixing set in stainless steel V2A with fastening screws and quick release clamp for...

 

Mounting plate TK MPI-2518

  • Dimensions : 150 x 220 x 2,5 mm
  • Productnumber: 19500801

TK PS / TK PC 2518

 

Assembly plate in melamine-clad insulating material, 2.5 mm thick, incl. fixing screws, grey

 

Mounting plate TK MPS-2518

  • Dimensions : 150 x 220 x 2 mm
  • Productnumber: 19700801

TK PS / TK PC 2518

 

Assembly plate, galvanized steel sheet, 2 mm thick, incl. fixing screws

 

Tender text

Similar products

new Empty enclosure - TKS 2518-9-o

Empty enclosure TKS 2518-9-o

  • Dimensions : 254 x 180 x 90 mm
  • Productnumber: 14100101

Box: Polycarbonate, grey, Lid: Polycarbonate, grey

 

Empty enclosure, protection class IP30, Polycarbonate, internal fixing points, for standard indoor...

 

new Empty enclosure - TKS 2518-9-to

Empty enclosure TKS 2518-9-to

  • Dimensions : 254 x 180 x 90 mm
  • Productnumber: 14200101

Box: Polycarbonate, grey, Lid: Polycarbonate, transparent

 

Empty enclosure, protection class IP30, Polycarbonate, internal fixing points, for standard indoor...

 

new Empty enclosure - TKS 2518-11-to

Empty enclosure TKS 2518-11-to

  • Dimensions : 254 x 180 x 111 mm
  • Productnumber: 14200201

Box: Polycarbonate, grey, Lid: Polycarbonate, transparent

 

Empty enclosure, protection class IP30, Polycarbonate, internal fixing points, for standard indoor...

 

new Empty enclosure - TKS 2518-16-o

Empty enclosure TKS 2518-16-o

  • Dimensions : 254 x 180 x 165 mm
  • Productnumber: 14100301

Box: Polycarbonate, grey, Lid: Polycarbonate, grey

 

Empty enclosure, protection class IP30, Polycarbonate, internal fixing points, for standard indoor...

 

new Empty enclosure - TKS 2518-16-to

Empty enclosure TKS 2518-16-to

  • Dimensions : 254 x 180 x 165 mm
  • Productnumber: 14200301

Box: Polycarbonate, grey, Lid: Polycarbonate, transparent

 

Empty enclosure, protection class IP30, Polycarbonate, internal fixing points, for standard indoor...

 

new Empty enclosure - TKS 2518-12TE

Empty enclosure TKS 2518-12TE

  • Dimensions : 254 x 180 x 111 mm
  • Productnumber: 14300201

12 Modular units, Box: Polycarbonate, grey, Lid: Polycarbonate, grey

 

Empty enclosure, protection class IP30, Polycarbonate, internal fixing points, for standard indoor...

 

Your direct line to our experts

You have questions about the product and would like to get advice?
Here you can directly leave us a message, which refers to the product.

Write a message
Add product to Watchlists

Existing Watchlists

New Watchlist

organize Watchlist