Steckbare Installation
  • Products
  • Pages
  • News
  • Distributors

Pluggable electrical installations

Plug & Play for a fast and safe installation

An increasingly faster-paced world, calls solutions with maximum efficiency and 100% safety. That's why we have developed pluggable systems for fault-free electrical installations that fulfil all the requirements of tomorrow's building technology. Installers benefit from the simple expandability of our systems, which meet the highest quality standards. With our Plug & Play solutions, you can make your electrical installations fit for the challenges of the future.

Industrial housing - Pluggable installation

What are pluggable solutions?

Pluggable systems consist of pre-assembled components that simply have to be plugged together on site according to the Plug & Play principle. The individual components such as plugs, distributors or supply lines are planned and manufactured in advance on a project-specific basis. This minimises the installation effort on site.

For which applications are pluggable enclosures suitable?

The factory pre-assembled systems are particularly suited to efficient and on-time construction. They are used in buildings with repetitive room layouts such as office buildings, hotels, hospitals, schools, daycare centres, care homes, exhibition halls, industrial facilities and shopping centres. Typical applications include lighting installations in suspended ceilings, and electrical installations in wall ducts, cavity walls or in raised floors.

What are the advantages of pluggable installations?

The combination of simplicity, efficiency and safety makes pre-assembled enclosures the ideal solution for on-time construction. Plug & Play solutions meet both current and future requirements for modern building installations. They also offer an approach to counteracting the consequences of the shortage of skilled workers, because thanks to pre-assembly incorrect connections can be ruled out. This means that assembly can also be carried out by non-specialised personnel.

Advantages at a glance

  • Massive time savings: Pre-assembled cables and standardised plug connectors enable quick and easy installation on site, significantly reducing installation times compared to traditional wiring systems. This also minimises operational interruptions, which is particularly important in commercial and industrial environments.
  • High system security: Installation errors are practically eliminated by the mismating protection. The factory-assembled and -tested cables offer maximum safety.
  • Easy installation and maintenance: Plug & Play solutions simply need to be plugged together on site, enabling quick and standard-compliant installation of all components. In the event of extensions or redesigns of the usable area, subsequent adjustments can be made easily - even during ongoing operation.
  • Maximum cost-efficiency: Overall costs are reduced thanks to rapid assembly, high quality and low susceptibility to faults. The possibility of carrying out work during ongoing operation also leads to savings here.

Our pluggable systems

As one of the leading manufacturers in the electrical industry, we make pluggable installation possible. Our range now includes TKS empty housings for mounting up to 26 adapter frames for WINSTA® connectors as well as various adapter frames. This means that sub-distribution boards as well as small control and switching tasks can be implemented quickly and easily. Available in various dimensions, the enclosure reliably supply connected smoke detectors, balcony door contacts, loudspeakers and lights with power and signals.

Both the equipment and the number and assignment of the slots can be individually configured. The TKS 2518 12 TE can also be fitted with rail-mounted components such as miniature circuit-breakers with up to 12 distribution units. The TKS 3625 24 TE has two hinged windows with up to 24 partition units. In addition to the WINSTA® snap-ins from the MINI, MIDI and KNX series, an RJ 45 coupling can also be used to implement the outlets on all four sides of the DCS enclosure.

 

Contact us now

 

Would you like personal advice?

Our experts are happy to help and are available during business hours.

Business hours from 8 am to 5 pm (Fridays until 2 pm)

(+49) 2355 892-155
Add product to Watchlists

Existing Watchlists

New Watchlist

organize Watchlist