• Products
  • Pages
  • News
  • Distributors

Empty enclosure

TG ABS 2516-12-to

Productnumber: 10151201 | Dimensions: 252 x 162 x 120 mm

Empty enclosure, protection class IP66/IP67, ABS, Ui=690V AC, Ui=1000V DC, internal fixing points, for standard installations indoors, with quick release

Box: ABS, grey, Lid: Polycarbonate, transparent, smooth sidewalls

Accessories supplied:
Cover retainer, 4 fastening screws for accessories

electrical characteristics

Rated insulation voltage AC 690 V
Rated insulation voltage DC 1000 V
Protection class II
Type of protection IP66/IP67
UL Type Rating not specified

Colours

Base unit colour grey
Cover colour transparent

Dimensions

Width 252 mm
Length 162 mm
Height 120 mm
Weight 0.725 kg

Material characteristics

UV-resistant no
Halogen free yes
Flammability class according with UL94 HB
Glow-wire flammability according to EN 60695-2-11 650 °C

mechanical properties

Type of fastening Wall/ceiling mounting
Impact strength IK07
Stackable yes
Type of top part Cover
Fastening internal fixing points

Ambient conditions

max. relative humidity 25°C 95 %
max. relative humidity 40°C 50 %
Min. ambient temperature -25 °C
Max. ambient temperature 40 °C
24h ambient temperature 35 °C
Installation location Indoors

Sales Information

EAN 4013902996407
Packing Unit Code C62
ETIM Class EC000261
Custom tariff number 85389099

Material

Base unit material ABS
Cover material Polycarbonate
Sealing material Polyurethane
Cover screw material Stainless steel V2A

Download Data Sheet

Download Data Sheet

Installation instructions

Assembly instruction EN pdf (721 KB)

Dimensioned drawing

Dimensional drawing pdf (171 KB)
Dimensional drawing dxf (1 MB)
Dimensional drawing dwg (285 KB)
Dimensional drawing jpg (777 KB)

Certificate

CE Declaration DE/EN/FR pdf (50 KB)
CE Declaration DE/EN/PL pdf (56 KB)
UKCA Declaration EN pdf (48 KB)

Accessories

new Mast/pipe fixing set - MABF 150-4

Mast/pipe fixing set MABF 150-4

  • Dimensions : 43 x 150 x 15 mm
  • Productnumber: 89603301

for empty enclosures TG 2015, TG 2516

 

Mast/pipe fixing set in stainless steel V2A with fastening screws and quick release clamp for...

 

External fixing lugs kit TG ABL

  • Dimensions : 7 x 51,8 x 22,8 mm
  • Productnumber: 18200201

for all TG enclosures, Set = 4 pcs.

 

External fixing lugs set, made of plastic

 

Interior hinge set TG ISS

  • Dimensions : 21,8 x 63,1 x 15 mm
  • Productnumber: 18200101

for TG 1612, TG 2012, TG 2015, TG 2516, TG 3023

 

Interior hinge set for retrofitting the housing cover to a hinged door, incl. 2 hinges, fixing...

 

Sealing kit TG PST2

  • Dimensions : 10 x 25 x 16,5 mm
  • Productnumber: 18200501

for TG PC 1612, TG PC 2012, TG PC 2015, TG PC 2516, TG PC 3023

 

Sealing kit

 

Cover retainer TG DVS-57

  • Dimensions : 7,2 x 57,2 x 2,71 mm
  • Productnumber: 18200701

for TG 1612, TG 2012, TG 2015, TG 2516, TG 3023

 

spare cover retainer, Set = 10 pcs.

 

Mounting plate TG MPI-2516

  • Dimensions : 152 x 220 x 2,5 mm
  • Productnumber: 18601201

for TG 2516

 

Assembly plate in melamine-clad insulating material, 2.5 mm thick, grey

 

Mounting plate TG MPS-2516

  • Dimensions : 152 x 220 x 2 mm
  • Productnumber: 18701201

for TG 2516

 

Assembly plate, galvanized steel sheet, 2 mm thick

 

Stepped drill LFR

  • Productnumber: 19599501

through opening: M16-32, drill hole: 16.5-32.5 mm

 

Hole cutter

 

Standard rail TS 15-220

  • Dimensions : 5 x 220 x 15 mm
  • Productnumber: 19722201

for TG 2516, length 220 mm

 

Standard rail according to DIN EN 60715, 15 x 5

 

Standard rail NS 35-220

  • Dimensions : 35 x 220 x 7,5 mm
  • Productnumber: 19822201

for TG 2516, length 220 mm

 

Standard rail acc. to DIN EN 60715, 35 x 7.5mm

 

Pressure balance element DAE M12

  • Dimensions : 18,5 x 17,6 x 18,5 mm
  • Productnumber: 26241201

M12 x 1.5 mm, Thread length 10 mm

 

Pressure compensation device with air-permeable and waterproof special membrane foil to prevent...

 

CAD-Data

CAD-Data Download 3D-CAD-Data

Your request

Your information

Companydata

CAD-Format

Tender text

Similar products

Empty enclosure TG ABS 2516-12-o

  • Dimensions : 252 x 162 x 120 mm
  • Productnumber: 10091201

Box: ABS, grey, Lid: ABS, grey, smooth sidewalls

 

Empty enclosure, protection class IP66/IP67, ABS, Ui=690V AC, Ui=1000V DC, internal fixing points,...

 

Your direct line to our experts

You have questions about the product and would like to get advice?
Here you can directly leave us a message, which refers to the product.

Write a message
Add product to Watchlists

Existing Watchlists

New Watchlist

organize Watchlist