• Products
  • Pages
  • News
  • Distributors

Industrial empty housing - Smooth, with mounting cams

The TG industrial empty housings are available in nine different versions. The high-quality design comes in elegant high-gloss optics. The cover comes in a choice of grey or transparent colours. Spelsberg will gladly arrange individual printing for the cover or provide additional bore holes. Specially for this case there are recesses in the cover. The smooth side walls offer more flexibility. Thanks to the integrated cover retainer, everything stays together during installation. Protection class IP67, IK08, halogen free and protection class II are only a few attributes of the outstanding industrial quality. Mounting cams are integrated inside the TG and TK housings for easy fixing of mounting plates, standard rails or printed circuit boards. 

Industrial housing - Plain, with attachment points

Add product to Watchlists

Existing Watchlists

New Watchlist

organize Watchlist