• Products
  • Pages
  • News
  • Distributors

Accessories

Mounting plate - AL MPS-88

Mounting plateAL MPS-88

  • Dimensions : 64 x 69 x 1,5 mm
  • Productnumber: 15500501

for AL 88

 

Assembly plate, galvanized steel sheet, 1.5 mm thick

 

Mounting plate - AL MPS-1010

Mounting plateAL MPS-1010

  • Dimensions : 88 x 88 x 1,5 mm
  • Productnumber: 15500801

for AL 1010

 

Assembly plate, galvanized steel sheet, 1.5 mm thick

 

Mounting plate - AL MPS-1212

Mounting plateAL MPS-1212

  • Dimensions : 107 x 109 x 1,5 mm
  • Productnumber: 15500901

for AL 1212

 

Assembly plate, galvanized steel sheet, 1.5 mm thick

 

Mounting plate - AL MPS-1308

Mounting plateAL MPS-1308

  • Dimensions : 69 x 114 x 1,5 mm
  • Productnumber: 15500601

for AL 1308

 

Assembly plate, galvanized steel sheet, 1.5 mm thick

 

Mounting plate - AL MPS-1616

Mounting plateAL MPS-1616

  • Dimensions : 143 x 145 x 1,5 mm
  • Productnumber: 15501101

for AL 1616

 

Assembly plate, galvanized steel sheet, 1.5 mm thick

 

Mounting plate - AL MPS-1808

Mounting plateAL MPS-1808

  • Dimensions : 69 x 164 x 1,5 mm
  • Productnumber: 15500701

for AL 1808

 

Assembly plate, galvanized steel sheet, 1.5 mm thick

 

Mounting plate - AL MPS-2212

Mounting plateAL MPS-2212

  • Dimensions : 107 x 207 x 1,5 mm
  • Productnumber: 15501001

for AL 2212

 

Assembly plate, galvanized steel sheet, 1.5 mm thick

 

Mounting plate - AL MPS-2320

Mounting plateAL MPS-2320

  • Dimensions : 184 x 213 x 1,5 mm
  • Productnumber: 15501401

for AL 2320

 

Assembly plate, galvanized steel sheet, 1.5 mm thick

 

Mounting plate - AL MPS-2616

Mounting plateAL MPS-2616

  • Dimensions : 143 x 244 x 1,5 mm
  • Productnumber: 15501201

for AL 2616

 

Assembly plate, galvanized steel sheet, 1.5 mm thick

 

Mounting plate - AL MPS-2823

Mounting plateAL MPS-2823

  • Dimensions : 214 x 264 x 1,5 mm
  • Productnumber: 15501501

for AL 2823

 

Assembly plate, galvanized steel sheet, 1.5 mm thick

 

Mounting plate - AL MPS-3323

Mounting plateAL MPS-3323

  • Dimensions : 213 x 314 x 1,5 mm
  • Productnumber: 15501601

for AL 3323

 

Assembly plate, galvanized steel sheet, 1.5 mm thick

 

Mounting plate - AL MPS-3616

Mounting plateAL MPS-3616

  • Dimensions : 143 x 345 x 1,5 mm
  • Productnumber: 15501301

for AL 3616

 

Assembly plate, galvanized steel sheet, 1.5 mm thick

 

Standard rail - AL NS35-110

Standard railAL NS35-110

  • Dimensions : 35 x 110 x 7,5 mm
  • Productnumber: 16200901

Enclosure type AL 1212

 

Standard rail acc. to DIN EN 60715, 35 x 7.5mm

 

Standard rail - AL NS35-145

Standard railAL NS35-145

  • Dimensions : 35 x 145 x 7,5 mm
  • Productnumber: 16201101

Enclosure type AL 1616

 

Standard rail acc. to DIN EN 60715, 35 x 7.5mm

 

Standard rail - AL NS35-186

Standard railAL NS35-186

  • Dimensions : 35 x 186 x 7,5 mm
  • Productnumber: 16201401

Enclosure type AL 2320

 

Standard rail acc. to DIN EN 60715, 35 x 7.5mm

 

Standard rail - AL NS35-208

Standard railAL NS35-208

  • Dimensions : 35 x 208 x 7,5 mm
  • Productnumber: 16201001

Enclosure type AL 2212

 

Standard rail acc. to DIN EN 60715, 35 x 7.5mm

 

Standard rail - AL NS35-245

Standard railAL NS35-245

  • Dimensions : 35 x 245 x 7,5 mm
  • Productnumber: 16201201

Enclosure type AL 2616

 

Standard rail acc. to DIN EN 60715, 35 x 7.5mm

 

Standard rail - AL NS35-266

Standard railAL NS35-266

  • Dimensions : 35 x 266 x 7,5 mm
  • Productnumber: 16201501

Enclosure type AL 2823

 

Standard rail acc. to DIN EN 60715, 35 x 7.5mm

 

Standard rail - AL NS35-316

Standard railAL NS35-316

  • Dimensions : 35 x 316 x 7,5 mm
  • Productnumber: 16201601

Enclosure type AL 3323

 

Standard rail acc. to DIN EN 60715, 35 x 7.5mm

 

Standard rail - AL NS35-345

Standard railAL NS35-345

  • Dimensions : 35 x 345 x 7,5 mm
  • Productnumber: 16201301

Enclosure type AL 3616

 

Standard rail acc. to DIN EN 60715, 35 x 7.5mm

 

External attachment set  - AL ALS-kl

External attachment set AL ALS-kl

  • Dimensions : 10 x 38,5 x 5 mm
  • Productnumber: 15400401

for AL/ALR 88, 1006, 1010, 1308, 1506, 1808

 

External fixing lugs

 

External attachment set  - AL ALS-gro

External attachment set AL ALS-gro

  • Dimensions : 16 x 51 x 6 mm
  • Productnumber: 15400601

for AL/ALR 1212, 1616, 2212, 2320, 2616, 2823, 3323, 3616

 

External fixing lugs

 

External hinge set - AL ASS

External hinge setAL ASS

  • Dimensions : 30 x 59 x 17 mm
  • Productnumber: 15421001

for AL/ALR 1010, 1212, 1616, 2212, 2320, 2616, 2823, 3323, 3616

 

For converting the enclosure cover into a hinged door. Incl. 2 hinges, fastening screws and drilling...

 

Add product to Watchlists

Existing Watchlists

New Watchlist

organize Watchlist