• Products
  • Pages
  • News
  • Distributors

Aluminium

For special areas which demand enhanced requirements for resistance to certain chemicals, aluminium versions are also available. With the AL product range, Spelsberg offers powder-coated aluminium housings. The industrial housings conform to protection class IP66. Per DIN EN 60529, they are also dust-tight and are protected against water jets as a minimum and if necessary even against temporary submersion. Accessories such as mounting plates, hinge sets and various standard rails can be easily installed. 

Industrial housing - Aluminium

Add product to Watchlists

Existing Watchlists

New Watchlist

organize Watchlist