P71 DATA: Spelsberg

IBT Precon

The factory production system

The Precon system has been designed especially for horizontal factory production and so offers maximum processing efficiency and safety.

The products are certified in accordance with DIN 49073 - accommodation of accessories. Greater safety is achieved by a particularly secure fixing for opposing formwork with the aid of the support spar technology.

The fully-usable conduit insertions allow faster assembly and greater flexibility. The Precon System eliminates the search for individual parts as the box and its lid are injection moulded in one piece. No tools are needed for conduit adaptations during factory production. Faster and error-free assembly means improved safety and lower installation costs. 

The benefits you get with Precon:

  • Various fixation options on the formwork using adhesive technology and different magnet systems
  • Conduit inserts with integrated conduit stopper
  • 4 screw bosses, screw spacing 60 mm
  • Combinable with each other in standard distances of 71 mm, fully insulated cable transition
  • One-piece box means less storage space and less handling
  • Simple and safe assembly fastening on opposing formwork due to support spar technology

Prefabricated Concrete Installation means the industrial production of wall and ceiling elements in the concrete plant and is carried out by pouring the concrete in formworks when laying down (horizontal) or standing upright (vertical) (battery moulds, vibration and tilting tables, etc.). The precast concrete elements are transported to the construction site and assembled there. The construction of the prefabricated ceilings (filigree floor) saves the slab formwork on site.

P71 DATA - For reliable digital communication

We all know the challenges that today’s data-intensive applications pose for the network. Recent events (with increased working from home and home schooling) have highlighted the limitations here. Regardless of this clock speeds are increasing significantly with data growth, whether through the Internet of Things (IoT), Cloud-Computing, interactive TV, streaming services or cloud gaming.

In response to these challenges, Spelsberg has developed P71 DATA. Its key advantage is the expanded installation space (according to DIN 18015-1) allowing application neutral communications cabling to be accommodated.

The bending radii of both copper and also of glass fibre can be adhered to without problems. By means of the integrated M32 conduit adapter, duplex lines can also be introduced easily. Here it is irrelevant whether we are dealing with network level 4 or 5.

Anyone who does not consider the digital challenges of the future in their planning today will be left languishing in the past tomorrow.

It is important to pay attention to sustainable in-building network infrastructure as early as the planning stage. To lay the foundations for this, the DigiNetz Act has already been in place since 2016, which stipulates high-speed network infrastructure in the construction of new apartment buildings. Further information can be found in the linked handout from the German Federal Ministry of Digital Affairs and Transport (BMDV).

The P71 DATA Branch socket can be combined with the standard junction box of the Precon series and is equally suitable for network components and smart home devices.

Request your free sample of the P71 DATA right now!

Innovative fastening options

Universal magnetic fastening

  • Open fronted box for use with different makes of magnet including Spelsberg HM P 71 (98498001)
  • Eliminates the post-processing step of knocking out the front part
  • Suitable for formwork robots

Adhesive fastening

  • Specially developed adhesive front for hot glue
  • The rim takes up excess hot glue
  • Distortion-proof fastening to horizontal steel formwork
  • Integrated cavity enables formwork-flush fixing

Spelsberg magnetic fastening

  • Fastening with Spelsberg
    HM-Uni magnet (97929901)
  • Particularly attractive
    price-performance ratio

Support spar technology

The support spar technology ensures particularly secure fastening when installing on opposing formwork, so that error sources are ruled out. Conduit inserts remain accessible without restriction. Further advantages of the support spar technique are the quick assembly, greater flexibility, lower costs.

By using support spars (STH), U71 blind socket (BSK) or opposing socket, variable wall thicknesses can be overcome with opposing formwork.
Note: In event of extreme loads, additional interconnection frames can be used.

It applies: Support spar length = Wall thickness - 1 cm

Conduit insertions

Conduit insertions with integrated conduit adaptor

Conduit adaptation outside enclosure

  • Conduits are not inserted into the enclosure
  • Installation space remains free
  • No post-processing needed

Conduit adaptation with strain relief

  • Secure locking device for adapted conduits
  • Potential errors are excluded

Conduit mounting with conduit stopper

  • Secure conduit locking device
  • Error sources are excluded

Conduit installation with conduit adaptation

with EasyCut!

The conduit adaptation takes place outside the enclosure and without tools by a EasyCut membrane openings. The adapters is slid in from above, which contributes to increased ergonomics. Movement of the socket by lateral insertion is ruled out

  • Safe strain relief
  • Optimised for simple and safe cable pull-through
  • Conduit adapters M16 to M40 as optional accessories

Order free sample package now!

Sample package

  • 1x Branch socket P71 DATA
  • 1x Branch socket P 71 GVD-K 2xM25
  • 1x Large conduit box P 71 GRO
  • 4x Conduit adapter M25
  • 2x Concrete conduit M25
  • 1x Catalogue Concrete Installation
  • 1x Precon order form

Product overview

Receptables, Branch sockets

Branch socket - P 71 GVD 2xM25

Branch socketP 71 GVD 2xM25

  • Dimensions : 71 x 71 x 67,5 mm
  • Productnumber: 98406601

for 50mm HM-UNI magnetic clamp (97929901), magnet installation,...

 

Equipment junction box for horizontal factory finishing, 1-part, diameter 60 mm, with enlarged...

 

Branch socket - P 71 GVD-K 2xM25

Branch socketP 71 GVD-K 2xM25

  • Dimensions : 71 x 71 x 67,5 mm
  • Productnumber: 98476601

adhesive fixing, conduit adapter and additional conduit adapter with...

 

Equipment junction box for horizontal factory finishing, 1-part, diameter 60 mm, with enlarged...

 

Branch socket - P 71 GVD-O 2xM25

Branch socketP 71 GVD-O 2xM25

  • Dimensions : 71 x 71 x 67,5 mm
  • Productnumber: 98496601

open front part for special magnetic clamp HM P 71 (98498001), magnet...

 

Equipment junction box for horizontal factory finishing, 1-part, diameter 60 mm, with enlarged...

 

Branch socket - P 71 DATA

Branch socketP 71 DATA

  • Dimensions : 71 x 181 x 68 mm
  • Productnumber: 98406701

with further expanded connection space for installation of RUK and IUK...

 

Branch socket, especially for horizontal factory finishing, 1-part, diameter 60 mm Ø, 4 screw bosses...

 

Branch socket - P 71 DATA-K

Branch socketP 71 DATA-K

  • Dimensions : 71 x 181 x 68 mm
  • Productnumber: 98476701

with further expanded connection space for installation of RUK and IUK...

 

Branch socket, especially for horizontal factory finishing, 1-part, diameter 60 mm Ø, 4 screw bosses...

 

Branch socket - P 71 DATA-O

Branch socketP 71 DATA-O

  • Dimensions : 71 x 181 x 68 mm
  • Productnumber: 98496701

with further expanded connection space for installation of RUK and IUK...

 

Branch socket, especially for horizontal factory finishing, 1-part, diameter 60 mm Ø, 4 screw bosses...

 

Large conduit boxes

Large conduit box  - P 71 GRO

Large conduit box P 71 GRO

  • Dimensions : 71 x 71 x 76,5 mm
  • Productnumber: 98407501

with enlarged terminal compartment, for 50mm HM-UNI magnetic clamp...

 

Large conduit box , especially for horizontal factory finishing, 1-part, diameter 60 mm Ø, 4 screw...

 

Large conduit box  - P 71 GRO-K

Large conduit box P 71 GRO-K

  • Dimensions : 71 x 71 x 76,5 mm
  • Productnumber: 98477501

with enlarged terminal compartment, adhesive fixing, conduit adapter...

 

Large conduit box , especially for horizontal factory finishing, 1-part, diameter 60 mm Ø, 4 screw...

 

Large conduit box  - P 71 GRO-O

Large conduit box P 71 GRO-O

  • Dimensions : 71 x 71 x 76,5 mm
  • Productnumber: 98497501

with enlarged terminal compartment, open front section for special...

 

Large conduit box , especially for horizontal factory finishing, 1-part, diameter 60 mm Ø, 4 screw...