• Products
  • Pages
  • News
  • Distributors

Mains and system protection

newMains and system protection - GNA 7307

Mains and system protectionGNA 7307

  • Dimensions : 640 x 640 x 254 mm
  • Productnumber: 03330701

3-pole for TN-S, TN-C, TN-C-S - Systems,
MCCB connections: M6 screw...

 

Network and system protection enclosure as disconnection point in accordance with VDE-AR-N 4105 for...

 

newMains and system protection - GNA 7407

Mains and system protectionGNA 7407

  • Dimensions : 640 x 640 x 254 mm
  • Productnumber: 03340701

4-pole for TT - or insular - systems,
MCCB connections: M6 screw...

 

Network and system protection enclosure as disconnection point in accordance with VDE-AR-N 4105 for...

 

newMains and system protection - GNA 7310

Mains and system protectionGNA 7310

  • Dimensions : 640 x 640 x 254 mm
  • Productnumber: 03331001

3-pole for TN-S, TN-C, TN-C-S - Systems,
MCCB connections: M6 screw...

 

Network and system protection enclosure as disconnection point in accordance with VDE-AR-N 4105 for...

 

newMains and system protection - GNA 7410

Mains and system protectionGNA 7410

  • Dimensions : 640 x 640 x 254 mm
  • Productnumber: 03341001

4-pole for TT or insular - systems,
MCCB connections: M6 screw...

 

Network and system protection enclosure as disconnection point in accordance with VDE-AR-N 4105 for...

 

newMains and system protection - GNA 7315

Mains and system protectionGNA 7315

  • Dimensions : 640 x 640 x 254 mm
  • Productnumber: 03331501

3-pole for TN-S, TN-C, TN-C-S - Systems,
MCCB connections: M8 screw...

 

Network and system protection enclosure as disconnection point in accordance with VDE-AR-N 4105 for...

 

newMains and system protection - GNA 7415

Mains and system protectionGNA 7415

  • Dimensions : 640 x 640 x 254 mm
  • Productnumber: 03341501

4-pole for TT or insular - systems,
MCCB connections: M8 screw...

 

Network and system protection enclosure as disconnection point in accordance with VDE-AR-N 4105 for...

 

Add product to Watchlists

Existing Watchlists

New Watchlist

organize Watchlist