• Products
  • Pages
  • News
  • Distributors

Inverter collectors

newGTi inverter collectors - GWS 7070 REG

GTi inverter collectorsGWS 7070 REG

  • Dimensions : 640 x 640 x 254 mm
  • Productnumber: 03350701

consisting of NH-fuse-enclosure GST 2015-250, distribution board GTA...

 

GTi inverter combiner boxes for PV systems, tested in accordance to EN 61439-2, rated power 70 kVA,...

 

newGTi inverter collectors - GWS 7070 NH

GTi inverter collectorsGWS 7070 NH

  • Dimensions : 640 x 540 x 254 mm
  • Productnumber: 03360701

consisting of NH-fuse-enclosure GST 2015-250, NH-fuse-enclosure GST...

 

GTi inverter combiner boxes for PV systems, tested in accordance to EN 61439-2, rated power 70 kVA,...

 

newGTi inverter collectors - GWS 7140 REG

GTi inverter collectorsGWS 7140 REG

  • Dimensions : 960 x 960 x 254 mm
  • Productnumber: 03351401

consisting of NH-fuse-enclosure GST 4116-250, NH-fuse-enclosure GST...

 

GTi inverter combiner boxes for PV systems, tested in accordance to EN 61439-2, rated power 140 kVA,...

 

newGTi inverter collectors - GWS 7140 NH

GTi inverter collectorsGWS 7140 NH

  • Dimensions : 640 x 640 x 254 mm
  • Productnumber: 03361401

consisting of NH-fuse-enclosure GST 4116-250, NH-fuse-enclosure GST...

 

GTi inverter combiner boxes for PV systems, tested in accordance to EN 61439-2, rated power 140 kVA,...

 

newGTi inverter collectors - GWS 7220 NH

GTi inverter collectorsGWS 7220 NH

  • Dimensions : 960 x 960 x 254 mm
  • Productnumber: 03362201

consisting of NH-fuse-enclosure GTT 421, NH-fuse-enclosure GST...

 

GTi inverter combiner boxes for PV systems, tested in accordance to EN 61439-2, rated power 220 kVA,...

 

Add product to Watchlists

Existing Watchlists

New Watchlist

organize Watchlist