• Products
  • Pages
  • News
  • Distributors

Accessories

NH bus-mounting fuse base - NH SUT 00

NH bus-mounting fuse baseNH SUT 00

  • Dimensions : 133 x 103 x 79,5 mm
  • Productnumber: 07930001

160 A, 1.5-50 mm² Cu clamp connection, Clamp/clamp, M8 screw...

 

NH fuse base, Structure

 

NH bus-mounting fuse base - NH SUT 1

NH bus-mounting fuse baseNH SUT 1

  • Dimensions : 196 x 254 x 107 mm
  • Productnumber: 07930101

250 A, Screw connection M10, max. 150 mm²

 

NH fuse base, Structure

 

NH fuse switch disconnector - NH SLT 00

NH fuse switch disconnectorNH SLT 00

  • Dimensions : 204 x 106 x 84 mm
  • Productnumber: 07980001

Construction size NH 00, 160 A, M8 screw connection, 1.5-50 mm² Cu...

 

NH fuse switch disconnector, Structure

 

NH fuse switch disconnector - NH SLT 1

NH fuse switch disconnectorNH SLT 1

  • Dimensions : 184 x 306 x 117 mm
  • Productnumber: 07980101

Construction size NH 1, 250 A, Screw connection M10, max. 150 mm²

 

NH fuse switch disconnector, Structure

 

NH fuse switch disconnector - NH SLT 2

NH fuse switch disconnectorNH SLT 2

  • Dimensions : 210 x 306 x 134 mm
  • Productnumber: 07980201

Construction size NH 2, 400 A, Screw connection M10, max. 240 mm²

 

NH fuse switch disconnector, Structure

 

This product is outdated.
Circuit breaker accessories - GHL 015

Circuit breaker accessoriesGHL 015

  • Dimensions : 110 x 140 x 60 mm
  • Productnumber: 07701501

Low voltage trigger, for power switch‎, 220 - 240V AC, 220 - 250V DC,...

 

Auxiliary switch, for power switch‎

 

This product is outdated.
Circuit breaker accessories - GHL 016

Circuit breaker accessoriesGHL 016

  • Dimensions : 110 x 140 x 60 mm
  • Productnumber: 07711601

Low voltage trigger, 220 - 250V DC, for power switch‎, 220 - 240V AC,...

 

Auxiliary switch, for power switch‎

 

This product is outdated.
Circuit breaker accessories - GHL 017

Circuit breaker accessoriesGHL 017

  • Dimensions : 105 x 150 x 95 mm
  • Productnumber: 07701701

Time delay for low-voltage trigger, for power switch‎, Delay which can...

 

Auxiliary switch, for power switch‎

 

This product is outdated.
Circuit breaker accessories - GHL 018

Circuit breaker accessoriesGHL 018

  • Dimensions : 110 x 140 x 60 mm
  • Productnumber: 07711801

Auxiliary contactor/signalling (changer), for power switch‎

 

Auxiliary switch, for power switch‎

 

Circuit breaker accessories - GHL 105

Circuit breaker accessoriesGHL 105

  • Dimensions : 150 x 180 x 25 mm
  • Productnumber: 07710501

for power switch‎, GLE 416, GLE 425

 

Phase partition walls, for power switch‎, Set = 4 pcs.

 

Circuit breaker accessories - GHL 106

Circuit breaker accessoriesGHL 106

  • Dimensions : 150 x 180 x 25 mm
  • Productnumber: 07710601

for power switch‎, GLE 440, GLE 463

 

Phase partition walls, for power switch‎, Set = 4 pcs.

 

This product is outdated.
Circuit breaker accessories - GKL 250

Circuit breaker accessoriesGKL 250

  • Dimensions : 170 x 230 x 30 mm
  • Productnumber: 07725501

Connection extension for busbars and cable lugs, Screw connection M10,...

 

Terminals, for power switch‎, Set = 3 pcs.

 

This product is outdated.
Circuit breaker accessories - GKL 250 CU

Circuit breaker accessoriesGKL 250 CU

  • Dimensions : 170 x 230 x 30 mm
  • Productnumber: 07725101

Cage-type terminal 1x (6-185 mm²) solid, 1x (6-150 mm²) flexible, for...

 

Terminals, for power switch‎, Set = 3 pcs.

 

This product is outdated.
Circuit breaker accessories - GKL 250 AL

Cage terminal 1x (90-185 mm²), rigid, for CU / AL cables, for power...

 

Terminals, for power switch‎, Set = 3 pcs.

 

This product is outdated.
Circuit breaker accessories - GKL 400 CU

Cage-type terminal 1x (16-300 mm²) solid, 1x (16-240 mm²) flexible,...

 

Terminals, for power switch‎, Set = 3 pcs.

 

This product is outdated.
Circuit breaker accessories - GKL 400 AL

Circuit breaker accessoriesGKL 400 AL

  • Dimensions : 170 x 230 x 30 mm
  • Productnumber: 07740001

Cage-type terminal 1x (70 - 185 mm²), rigid, for CU / AL cables, for...

 

Terminals, for power switch‎, Set = 3 pcs.

 

This product is outdated.
Circuit breaker accessories - GKL 630

Circuit breaker accessoriesGKL 630

  • Dimensions : 170 x 230 x 30 mm
  • Productnumber: 07763501

Connection extension for busbars and cable lugs, Screw connection M12,...

 

Terminals, for power switch‎, Set = 3 pcs.

 

This product is outdated.
Circuit breaker accessories - GKL 630 AL

Cage-type terminal 2 x 95 - 240 mm², for CU / AL cables, for circuit...

 

Terminals, for power switch‎, Set = 3 pcs.

 

Frame clamp for NH1 isolator - KRK NH 1

Frame clamp for NH1 isolatorKRK NH 1

  • Dimensions : 18,1 x 28,5 x 40 mm
  • Productnumber: 07674101

for AL/CU conductor 1 x (10-70), See technical appendix for aluminium...

 

Frame clamps, for NH fuse base, for NH fuse switch disconnector, for PE/N terminals, for aluminium...

 

This product is outdated.
accs. for load circuit breaker - GHT 161

accs. for load circuit breakerGHT 161

  • Dimensions : 20 x 90 x 90 mm
  • Productnumber: 07716101

Auxiliary switch with 1 opening and 1 closing, GTE 108, for load break...

 

Auxiliary switch, for load break switch‎

 

This product is outdated.
accs. for load circuit breaker - GHT 631

accs. for load circuit breakerGHT 631

  • Dimensions : 20 x 40 x 40 mm
  • Productnumber: 07763101

Auxiliary switch with 1 change-over contact, GTE 440, for load break...

 

Auxiliary switch, for load break switch‎

 

Direct terminal clamp - KU 1

Direct terminal clampKU 1

  • Dimensions : 70 x 45 x 32 mm
  • Productnumber: 07611001

Direct terminal M10 for conductors, 50-90se, 35-70sm, 16-50re, 10-50re

 

Direct terminal, universal, for aluminium and copper conductors, from KU 250 also for laminated flat...

 

Direct terminal clamp - KU 2

Direct terminal clampKU 2

  • Dimensions : 80 x 65 x 40 mm
  • Productnumber: 07612001

Direct terminal M12 for conductors, 50-240se, 50-185sm, 35-70re,...

 

Direct terminal, universal, for aluminium and copper conductors, from KU 250 also for laminated flat...

 

Direct terminal clamp - KU 250

Direct terminal clampKU 250

  • Dimensions : 120 x 80 x 30 mm
  • Productnumber: 07625001

Direct terminal M10 for conductors, 16-185 mm² and laminated flat...

 

Direct terminal, universal, for aluminium and copper conductors, from KU 250 also for laminated flat...

 

Direct terminal clamp - KU 400

Direct terminal clampKU 400

  • Dimensions : 170 x 120 x 40 mm
  • Productnumber: 07640001

Direct terminal M10 for conductors, 50-240 mm² (flexible up to 300...

 

Direct terminal, universal, for aluminium and copper conductors, from KU 250 also for laminated flat...

 

Direct terminal clamp - KU 630

Direct terminal clampKU 630

  • Dimensions : 170 x 120 x 40 mm
  • Productnumber: 07663001

Direct terminal M12 for conductors, 70-300 mm² and laminated flat...

 

Direct terminal, universal, for aluminium and copper conductors, from KU 250 also for laminated flat...

 

This article is archived!
Direct terminal clamp - KU 160

Direct terminal clampKU 160

  • Productnumber: 07616001

Direct terminal M8 for conductors 16-95 mm², 16-95 mm² and laminated...

 

Direct terminal, universal, for aluminium and copper conductors, from KU 250 also for laminated flat...

 

This product is outdated.
Tunnel terminal - KB NH 00

Tunnel terminalKB NH 00

  • Dimensions : 22 x 40 x 18 mm
  • Productnumber: 07672001

Set = 3 pcs.

 

Tunnel terminal for NH 00 fuse switch disconnector for connecting 3 x 1.5-16 mm²

 

Add product to Watchlists

Existing Watchlists

New Watchlist

organize Watchlist