Terminals, for power switch, Set = 3 pcs.
Connection extension for busbars and cable lugs, Screw connection M12, for circuit breaker GLE 440 and GLE 463
Circuit breaker accessories
Productnumber: 07763501 | Dimensions: 170 x 230 x 30 mm
Terminals, for power switch, Set = 3 pcs.
Connection extension for busbars and cable lugs, Screw connection M12, for circuit breaker GLE 440 and GLE 463
Width | 170 mm |
---|---|
Length | 230 mm |
Height | 30 mm |
Weight | 0.735 kg |
Type of accessory | other |
---|
EAN | 4013902813124 |
---|---|
Packing Unit Code | C62 |
ETIM Class | EC002498 |
Custom tariff number | 85362090 |
Log in to mySpelsberg to download tender texts. mySpelsberg Login
You have questions about the product and would like to get advice?
Here you can directly leave us a message, which refers to the product.