Terminals, for power switch, Set = 3 pcs.
Cage-type terminal 1x (6-185 mm²) solid, 1x (6-150 mm²) flexible, for CU conductors, for power switch GLE 425
Circuit breaker accessories
Productnumber: 07725101 | Dimensions: 170 x 230 x 30 mm
Terminals, for power switch, Set = 3 pcs.
Cage-type terminal 1x (6-185 mm²) solid, 1x (6-150 mm²) flexible, for CU conductors, for power switch GLE 425
Width | 170 mm |
---|---|
Length | 230 mm |
Height | 30 mm |
Weight | 0.1111 kg |
Type of accessory | other |
---|
EAN | 4013902504275 |
---|---|
Packing Unit Code | CT |
ETIM Class | EC002498 |
Custom tariff number | 90289010 |
Log in to mySpelsberg to download tender texts. mySpelsberg Login
You have questions about the product and would like to get advice?
Here you can directly leave us a message, which refers to the product.