Zubehör Leistungsschalter GHL 018 (07711801) Housing with operating equipment: Spelsberg
  • Products
  • Pages
  • News
  • Distributors

Circuit breaker accessories

GHL 018

Productnumber: 07711801 | Dimensions: 110 x 140 x 60 mm

Auxiliary switch, for power switch‎

Auxiliary contactor/signalling (changer), for power switch‎

Dimensions

Width 110 mm
Length 140 mm
Height 60 mm
Weight 0.0608 kg

mechanical properties

Type of accessory other

Sales Information

EAN 4013902643974
Packing Unit Code C62
ETIM Class EC002498
Custom tariff number 85362090

Download Data Sheet

Download Data Sheet

Tender text

Similar products

Circuit breaker accessories GHL 016

  • Dimensions : 110 x 140 x 60 mm
  • Productnumber: 07711601

Low voltage trigger, 220 - 250V DC, for power switch‎, 220 - 240V AC,...

 

Auxiliary switch, for power switch‎

 

Circuit breaker accessories GHL 015

  • Dimensions : 110 x 140 x 60 mm
  • Productnumber: 07701501

Low voltage trigger, for power switch‎, 220 - 240V AC, 220 - 250V DC,...

 

Auxiliary switch, for power switch‎

 

Circuit breaker accessories GHL 017

  • Dimensions : 105 x 150 x 95 mm
  • Productnumber: 07701701

Time delay for low-voltage trigger, for power switch‎, Delay which can...

 

Auxiliary switch, for power switch‎

 

Your direct line to our experts

You have questions about the product and would like to get advice?
Here you can directly leave us a message, which refers to the product.

Write a message
Add product to Watchlists

Existing Watchlists

New Watchlist

organize Watchlist