Phase partition walls, for power switch, Set = 4 pcs.
for power switch, GLE 440, GLE 463
Circuit breaker accessories
Productnumber: 07710601 | Dimensions: 150 x 180 x 25 mm
Phase partition walls, for power switch, Set = 4 pcs.
for power switch, GLE 440, GLE 463
Width | 150 mm |
---|---|
Length | 180 mm |
Height | 25 mm |
Weight | 0.1092 kg |
Type of accessory | other |
---|
EAN | 4013902051731 |
---|---|
Packing Unit Code | C62 |
ETIM Class | EC002498 |
Custom tariff number | 85389099 |
Log in to mySpelsberg to download tender texts. mySpelsberg Login
You have questions about the product and would like to get advice?
Here you can directly leave us a message, which refers to the product.