Switch disconnector enclosure with external actuation, lockable, 1 x load disconnector switch 80A, 3-pole switching, Cage-type terminal 2.5 - 35 mm², for CU conductors, PE/N terminal 35 mm², 3 x enclosure connectors (GGV)
This product is outdated.
expires on 30.06.2025
- Find wholesaler
electrical characteristics
Rated operating voltage AC | 690 V |
---|---|
Rated operating voltage DC | 400 V |
Rated insulation voltage AC | 690 V |
Rated insulation voltage DC | 1000 V |
Protection class | II |
Type of protection | IP65 |
Rated current | 80 A |
UL Type Rating | 3R |
Dimensions
Width | 320 mm |
---|---|
Length | 220 mm |
Height | 179 mm |
Weight | 2.7643 kg |
Material characteristics
UV-resistant | yes |
---|---|
Halogen free | yes |
Flammability class according with UL94 | V2 |
Glow-wire flammability according to EN 60695-2-11 | 960 °C |
mechanical properties
Impact strength | IK08 |
---|---|
Cover screw torque | 2.5 Nm |
Stackable | yes |
Ambient conditions
max. relative humidity 25°C | 95 % |
---|---|
max. relative humidity 40°C | 50 % |
Min. ambient temperature | -25 °C |
Max. ambient temperature | 40 °C |
24h ambient temperature | 35 °C |
Installation location | protected outdoor areas |
Sales Information
EAN | 4013902051588 |
---|---|
Packing Unit Code | CT |
ETIM Class | EC000249 |
Custom tariff number | 85369095 |
Material
Base unit material | Polycarbonate |
---|---|
Cover material | Polycarbonate |
Sealing material | Polyurethane |
Cover screw material | Polyamide, glass-fibre reinforced |
Accessories
Tender text
Log in to mySpelsberg to download tender texts. mySpelsberg Login
Your direct line to our experts
You have questions about the product and would like to get advice?
Here you can directly leave us a message, which refers to the product.