• Products
  • Pages
  • News
  • Distributors

Housing with operating equipment

The Spelsberg GTi empty housings are also available with built-in operating equipment. Thus an empty housing becomes a GTV socket housing. High-quality Schuko® socket outlets with protective contacts are used, the number of which can vary depending on customer requirements. Built-in socket outlets are pre-wired up to the standard rail. Combinations of CEE 16 A socket outlets with CEE 63A socket outlets are possible. Spelsberg socket housings withstand a rated insulation voltage of AC 690 volts and DC 1000 volts. The particularly robust polycarbonate material used makes it suitable for use in industrial environments. 

Add product to Watchlists

Existing Watchlists

New Watchlist

organize Watchlist