• Products
  • Pages
  • News
  • Distributors

Lightning protection housing

Lightning protection enclosure - GBZ 252-40

Lightning protection enclosureGBZ 252-40

  • Dimensions : 320 x 320 x 179 mm
  • Productnumber: 01009501

with transparent cover, with lightning current and surge arrester type...

 

Busbar housing, 5-pole, 40 mm busbar distance, with copper rails, L1...L3: 12 x 5 mm, PE/N: 12 x 5...

 

Lightning protection enclosure - GSi 252-40

Lightning protection enclosureGSi 252-40

  • Dimensions : 320 x 320 x 179 mm
  • Productnumber: 04025201

with transparent cover, for individual fitting

 

Busbar housing, 5-pole, 40 mm busbar distance, with copper rails, L1...L3: 12 x 5 mm, PE/N: 12 x 5...

 

This article is archived!
Lightning protection enclosure - GBZ 2

Lightning protection enclosureGBZ 2

  • Dimensions : 320 x 320 x 179 mm
  • Productnumber: 01009201

with transparent cover

 

Lightning protection enclosure for blow-out lightning protection elements, with special screws for...

 

Add product to Watchlists

Existing Watchlists

New Watchlist

organize Watchlist