• Products
  • Pages
  • News
  • Distributors
new

NH fuse enclosure

GST 2315-250

Productnumber: 04621501 | Dimensions: 320 x 320 x 179 mm

busbar enclosure, equipped with 1 x NH 000 fuse switch disconnector, Elevator clamp 1.5 - 50 mm², bottom side output, 5-pole busbar, with 5 busbar terminals for direct connection of a cable to the busbar system, additional N and PE terminal for each switch, 3 x enclosure connectors (GGV)

busbar system 250 A, with transparent cover

electrical characteristics

Rated operating voltage AC 690 V
Protection class II
Type of protection IP65
Rated current 250 A
UL Type Rating 3R

Dimensions

Width 320 mm
Length 320 mm
Height 179 mm
Weight 5.5 kg

Material characteristics

UV-resistant yes
Halogen free yes
Glow-wire flammability according to EN 60695-2-11 960 °C

mechanical properties

Impact strength IK08
Cover screw torque 2.5 Nm

Ambient conditions

max. relative humidity 25°C 95 %
max. relative humidity 40°C 50 %
Min. ambient temperature -25 °C
Max. ambient temperature 40 °C
24h ambient temperature 35 °C
Installation location protected outdoor areas

Sales Information

EAN 4013902689132
Packing Unit Code CT
ETIM Class EC000249
Custom tariff number 85369095

Material

Base unit material Polycarbonate
Cover material Polycarbonate, glass-fibre reinforced
Sealing material Polyurethane
Cover screw material Polyamide, glass-fibre reinforced

Download Data Sheet

Download Data Sheet

Dimensioned drawing

Dimensional drawing pdf (359 KB)
Dimensional drawing jpg (1 MB)

Certificate

CE Declaration DE/EN/PL pdf (138 KB)
UKCA Declaration EN pdf (166 KB)
CE Declaration DE/EN/FR pdf (136 KB)

Accessories

Flange set GFS 12-m

  • Productnumber: 07251201

Flange kit consisting of flanges GFL 321, 2x 341 and 351

 

Flange set with metric pre-embossing, 2 x flange connectors per flange

 

Busbar connector GSV 56

  • Dimensions : 100 x 55 x 40 mm
  • Productnumber: 07505601

Set = 5 pieces

 

Busbar connector, universal, 250-630 A, for connecting busbars and bus mounting enclosures, for...

 

Tender text

Similar products

new NH fuse enclosure - GST 2315-400

NH fuse enclosure GST 2315-400

  • Dimensions : 320 x 320 x 179 mm
  • Productnumber: 04621584

busbar system 400 A, with transparent cover

 

busbar enclosure, equipped with 1 x NH 000 fuse switch disconnector, Elevator clamp 1.5 - 50 mm²,...

 

new NH fuse enclosure - GST 2315-630

NH fuse enclosure GST 2315-630

  • Dimensions : 320 x 320 x 179 mm
  • Productnumber: 04621586

busbar system 630 A, with transparent cover

 

busbar enclosure, equipped with 1 x NH 000 fuse switch disconnector, Elevator clamp 1.5 - 50 mm²,...

 

Your direct line to our experts

You have questions about the product and would like to get advice?
Here you can directly leave us a message, which refers to the product.

Write a message
Add product to Watchlists

Existing Watchlists

New Watchlist

organize Watchlist