• Products
  • Pages
  • News
  • Distributors

Terminal

URS RK1-240mm²

Productnumber: 67074001 | Dimensions: 36 x 109 x 112,8 mm

Connecting terminal, 1-pole, stackable, for one or more-wired leads and for laminated flat copper

Upgrade kit for 5-pole 1-pole

electrical characteristics

Rated operating voltage AC 690 V
Rated operating voltage DC 750 V
Rated insulation voltage AC 1000 V
Rated connecting capacity 240 mm²
Rated current 380 A
Number of poles 1
shockproof No
Connection 1: Connection type Screws
Connection 1: Strip length 37 mm
Connection 1: Clamping points per pole 2
Connection 1: Suitable for Cu conductors 1
Connection 1: Suitable for Al conductors 1
Connection 1: Connectable conductor cross-section, fine-wire without ferrule (min) 70 mm²
Connection 1: Connectable conductor cross-section, fine-wire without ferrule (max) 240 mm²
Connection 1: Connectable conductor cross-section, fine-wire with ferrule (min) 70 mm²
Connection 1: Connectable conductor cross-section, fine-wire with ferrule (max) 185 mm²
Connection 1: Connectable conductor cross-section, single-wire (min) 70 mm²
Connection 1: Connectable conductor cross-section, single-wire (max) 240 mm²
Connection 1: Connectable conductor cross-section, stranded (min) 70 mm²
Connection 1:Connectable conductor cross-section, stranded (max) 240 mm²

Dimensions

Width 36 mm
Length 109 mm
Height 112.8 mm
Weight 0.3634 kg

Material characteristics

Flammability class according with UL94 V2

mechanical properties

Connection 1: Tightening moment 20 Nm

Sales Information

EAN 4013902859320
Packing Unit Code C62
ETIM Class EC000897
Custom tariff number 85369010

Material

Insulating body material Thermoplastic

Download Data Sheet

Download Data Sheet

Tender text

Similar products

Terminal URS RK1-150mm²

  • Dimensions : 31 x 109 x 99 mm
  • Productnumber: 67065001

Upgrade kit for 5-pole 1-pole

 

Connecting terminal, 1-pole, stackable, for one or more-wired leads and for laminated flat copper

 

Your direct line to our experts

You have questions about the product and would like to get advice?
Here you can directly leave us a message, which refers to the product.

Write a message
Add product to Watchlists

Existing Watchlists

New Watchlist

organize Watchlist