• Products
  • Pages
  • News
  • Distributors

Busbar terminal

SKLAL 170

Productnumber: 07617001 | Dimensions: 20,5 x 28 x 45 mm

Busbar terminal, for copper rails 12/20/25/30 x 10 mm

for connection of AL/CU conductors 16-70mm²

electrical characteristics

Max. conductor cross section 70 mm²
Rated current 400 A
Number of poles 1
shockproof No
Connection 1: Connection type Screws
Connection 1: Clamping points per pole 1
Connection 1: Suitable for Cu conductors 1
Connection 1: Suitable for Al conductors 1
Connection 1: Connectable conductor cross-section, single-wire (min) 16 mm²
Connection 1: Connectable conductor cross-section, single-wire (max) 70 mm²
Connection 1: Connectable conductor cross-section, stranded (min) 16 mm²
Connection 1:Connectable conductor cross-section, stranded (max) 120 mm²

Dimensions

Width 20.5 mm
Length 28 mm
Height 45 mm
Weight 0.0776 kg

mechanical properties

Connection 1: Tightening moment 12 Nm

Sales Information

EAN 4013902622986
Packing Unit Code C62
ETIM Class EC000001
Custom tariff number 85369010

Download Data Sheet

Download Data Sheet

Installation instructions

Assembly instruction DE/EN pdf (3 MB)

Certificate

UKCA Declaration EN pdf (48 KB)
CE Declaration DE/EN/FR pdf (218 KB)

Tender text

Similar products

Busbar terminal SKLAL 116

  • Dimensions : 12 x 25,5 x 31,5 mm
  • Productnumber: 07611601

for connection of AL/CU conductors 1.5-16mm²

 

Busbar terminal, for copper rails 12/20/25/30 x 10 mm

 

Busbar terminal SKLAL 135

  • Dimensions : 16 x 26,5 x 36 mm
  • Productnumber: 07613501

for connection of AL/CU conductors 4-35mm²

 

Busbar terminal, for copper rails 12/20/25/30 x 10 mm

 

Busbar terminal SKLAL 112

  • Dimensions : 23 x 29 x 51 mm
  • Productnumber: 07611201

for connection of AL/CU conductors 16-120mm²

 

Busbar terminal, for copper rails 12/20/25/30 x 10 mm

 

Busbar terminal SKLAL 118

  • Dimensions : 28,5 x 29 x 53 mm
  • Productnumber: 07611801

for AL/CU-Conductors 1x (50-185mm²) re/rm/rf+AE, 1x (50-185mm²) SM

 

Busbar terminal, for copper rails 12/20/25/30 x 10 mm

 

Your direct line to our experts

You have questions about the product and would like to get advice?
Here you can directly leave us a message, which refers to the product.

Write a message
Add product to Watchlists

Existing Watchlists

New Watchlist

organize Watchlist