• Products
  • Pages
  • News
  • Distributors

GTi ISO switchgears

Insulated distribution box up to 1,250 A, weatherproof, IP65

The requirements for electrical switchgears used in buildings are changing - and so are our ISO distribution boards and switchgears in the GTi series. The open housings can be quickly assembled and flexibly expanded without the need to knock out side walls. GTi offers plenty of scope for manufacturing new systems and adapting existing ones. Mounting is fast and cost-effective with a high degree of flexibility. For the construction of a GTi ISO switchgear, an empty housing is required as a basis, which is expanded to a switchgear depending on the requirements. Apart from the empty housings Spelsberg also offers housings fitted with operating equipment. For example, CU rails are pre-assembled or built-in Schuko® socket outlets with protective contacts have already been pre-wired. We can respond in a very individual manner to the requirements of our customers. 

Add product to Watchlists

Existing Watchlists

New Watchlist

organize Watchlist