NH fuse switch disconnector, Structure
160 A, Clamp / clamp up to 70 mm²
GTT load disconnector
Productnumber: 07920001 | Dimensions: 106 x 204 x 84 mm
NH fuse switch disconnector, Structure
160 A, Clamp / clamp up to 70 mm²
Width | 106 mm |
---|---|
Length | 204 mm |
Height | 84 mm |
Weight | 0.762 kg |
EAN | 4013902859092 |
---|---|
Packing Unit Code | C62 |
ETIM Class | EC001040 |
Custom tariff number | 85361090 |
Log in to mySpelsberg to download tender texts. mySpelsberg Login
You have questions about the product and would like to get advice?
Here you can directly leave us a message, which refers to the product.