• Products
  • Pages
  • News
  • Distributors

AKi fuse and switch housing with equipment

NH fuse housings of the AKi-S range meet all requirements for use in industrial environments or for outdoor use. With a shock resistance of IK08, protection class IP65 and no halogen, much can be expected from the fuse housings. The NH 00 fuse bases are already pre-assembled on an assembly plate. On the AKi-T models, the transparent cover allows a view of pre-assembled fuse load circuit breakers. The special feature of the AKi-TE load circuit breaker housings is that they are lockable with external actuation. The load circuit breaker is 3-pole switching. Clamps of the different variants are available as accessories. Whether prism terminals or direct connection terminals, Spelsberg has accessories for every application. GTS fuse elements or GTT load disconnectors are also available separately.

Add product to Watchlists

Existing Watchlists

New Watchlist

organize Watchlist