NH fuse base, for 60 mm busbar system, Copper rails 12/20/30 x 10 mm
Construction size NH 00, Output on top, 160 A, Clamp
GSS bus-mounting fuses
Productnumber: 07950001 | Dimensions: 99 x 89 x 200 mm
NH fuse base, for 60 mm busbar system, Copper rails 12/20/30 x 10 mm
Construction size NH 00, Output on top, 160 A, Clamp
Width | 99 mm |
---|---|
Length | 89 mm |
Height | 200 mm |
Weight | 0.559 kg |
EAN | 4013902341191 |
---|---|
Packing Unit Code | CT |
ETIM Class | EC000067 |
Custom tariff number | 85361090 |
Log in to mySpelsberg to download tender texts. mySpelsberg Login
You have questions about the product and would like to get advice?
Here you can directly leave us a message, which refers to the product.