• Products
  • Pages
  • News
  • Distributors

Main cable junction terminal

HA 25-16

Productnumber: 69113201 | Dimensions: 22 x 40,7 x 40 mm

Main cable junction terminal with 4 clamping points 25 mm², 1-pole

1-pole finger proof

electrical characteristics

Rated operating voltage AC 1000 V
Number of poles 1
Connection 1: Connection type Screws
Connection 1: Clamping points per pole 4
Connection 1: Suitable for Cu conductors 1
Connection 1: Connectable conductor cross-section, single-wire (min) 2.5 mm²
Connection 1: Connectable conductor cross-section, single-wire (max) 25 mm²
Connection 1: Connectable conductor cross-section, stranded (min) 2.5 mm²
Connection 1:Connectable conductor cross-section, stranded (max) 25 mm²
Connection 2: Connection type Screws
Connection 2: Suitable for Cu conductors 1
Connection 2: Connectable conductor cross-section, single-wire (min) 2.5 mm²
Connection 2: Connectable conductor cross-section, single-wire (max) 16 mm²
Connection 2: Connectable conductor cross-section, stranded (min) 2.5 mm²
Connection 2: Connectable conductor cross-section, stranded (max) 16 mm²

Dimensions

Width 22 mm
Length 40.7 mm
Height 40 mm
Weight 0.0636 kg

Material characteristics

Glow-wire flammability according to EN 60695-2-11 960 °C

mechanical properties

Connection 1: Tightening moment 2.5 Nm
Connection 2: Tightening torque 2.5 Nm

Sales Information

EAN 4013902903825
Packing Unit Code C62
ETIM Class EC000275
Custom tariff number 85369010

Download Data Sheet

Download Data Sheet

Certificate

CE Declaration DE/EN/FR pdf (218 KB)
UKCA Declaration EN pdf (49 KB)

Tender text

Your direct line to our experts

You have questions about the product and would like to get advice?
Here you can directly leave us a message, which refers to the product.

Write a message
Add product to Watchlists

Existing Watchlists

New Watchlist

organize Watchlist