for mounting plate
PE terminal NH 3 for mounting plate or upgrade kit for GN 3, Connection screw M12
PEN terminal
Productnumber: 07603101 | Dimensions: 37 x 170 x 46 mm
for mounting plate
PE terminal NH 3 for mounting plate or upgrade kit for GN 3, Connection screw M12
Rated operating voltage AC | 690 V |
---|---|
Rated operating voltage DC | 440 V |
Rated current | 630 A |
Number of poles | 1 |
shockproof | No |
Connection 1: Connection type | Screws |
Connection 1: Clamping points per pole | 2 |
Connection 1: Suitable for Cu conductors | 1 |
Connection 1: Suitable for Al conductors | 0 |
Width | 37 mm |
---|---|
Length | 170 mm |
Height | 46 mm |
Weight | 0.26 kg |
Glow-wire flammability according to EN 60695-2-11 | 960 °C |
---|
EAN | 4013902052806 |
---|---|
Packing Unit Code | C62 |
ETIM Class | EC002498 |
Custom tariff number | 85369010 |
Insulating body material | Thermoplastic |
---|
Log in to mySpelsberg to download tender texts. mySpelsberg Login
You have questions about the product and would like to get advice?
Here you can directly leave us a message, which refers to the product.