PE/N-Klemme GN 1 (07601201) Accessories: Spelsberg
  • Products
  • Pages
  • News
  • Distributors

PEN terminal

GN 1

Productnumber: 07601201 | Dimensions: 37 x 198 x 46 mm

for mounting plate

N terminal NH 1 for mounting plate, Connection screw M10

electrical characteristics

Rated operating voltage AC 690 V
Rated operating voltage DC 440 V
Rated current 250 A
Number of poles 1
shockproof No
Connection 1: Connection type Screws
Connection 1: Clamping points per pole 2
Connection 1: Suitable for Cu conductors 1
Connection 1: Suitable for Al conductors 0

Dimensions

Width 37 mm
Length 198 mm
Height 46 mm
Weight 0.275 kg

Material characteristics

Glow-wire flammability according to EN 60695-2-11 960 °C

mechanical properties

Connection 1: Tightening moment 20 Nm

Sales Information

EAN 4013902052653
Packing Unit Code C62
ETIM Class EC002498
Custom tariff number 85369010

Material

Insulating body material Thermoplastic

Download Data Sheet

Download Data Sheet

Accessories

Prism terminal KP NH 1

  • Dimensions : 27 x 20,2 x 21 mm
  • Productnumber: 07670101

for AL/CU conductors 1x (70-150)rm/rf/sm, aluminium conductor see...

 

Prism terminal for connecting aluminium and copper conductors to PE and N terminals (GPE, GN) and to...

 

Tender text

Similar products

PEN terminal GPE 0

  • Dimensions : 23 x 60 x 37 mm
  • Productnumber: 07600101

PE terminal NH 00 (clamp connection) for CU conductors 1x (1.5-70)rm /...

 

for mounting plate

 

PEN terminal GPE 1

  • Dimensions : 37 x 100 x 46 mm
  • Productnumber: 07601101

PE terminal NH 1 for mounting plate or upgrade kit for GN 1,...

 

for mounting plate

 

PEN terminal GPE 2

  • Dimensions : 37 x 47 x 46 mm
  • Productnumber: 07602101

PE terminal NH 2 for mounting plate or upgrade kit for GN 2,...

 

for mounting plate

 

PEN terminal GPE 3

  • Dimensions : 37 x 170 x 46 mm
  • Productnumber: 07603101

PE terminal NH 3 for mounting plate or upgrade kit for GN 3,...

 

for mounting plate

 

PEN terminal GN 0

  • Dimensions : 25,7 x 125 x 43 mm
  • Productnumber: 07600201

N terminal NH 00 (clamp connection) for CU conductors 1x (1.5-70)rm /...

 

for mounting plate

 

PEN terminal GN 2

  • Dimensions : 37 x 198 x 46 mm
  • Productnumber: 07602201

N terminal NH 2 for mounting plate, Connection screw M12

 

for mounting plate

 

PEN terminal GN 3

  • Dimensions : 37 x 198 x 46 mm
  • Productnumber: 07603201

N terminal NH 3 for mounting plate, Connection screw M12

 

for mounting plate

 

Your direct line to our experts

You have questions about the product and would like to get advice?
Here you can directly leave us a message, which refers to the product.

Write a message
Add product to Watchlists

Existing Watchlists

New Watchlist

organize Watchlist