• Products
  • Pages
  • News
  • Distributors

Laminated flat cable

LFK 250/bl

Productnumber: 07525201 | Dimensions: 16 x 2000 x 6 mm

Laminated flat copper, length 2 m

Dimensions

Width 16 mm
Length 2000 mm
Height 6 mm
Weight 1.591 kg

Sales Information

EAN 4013902634651
Packing Unit Code C62
ETIM Class EC001898
Custom tariff number 85444995

Download Data Sheet

Download Data Sheet

Tender text

Similar products

Laminated flat cable LFK 100 BL

  • Dimensions : 9 x 2000 x 3 mm
  • Productnumber: 07510201

 

Laminated flat copper, length 2 m

 

Laminated flat cable LFK 100-GG

  • Dimensions : 9 x 2000 x 3 mm
  • Productnumber: 07510101

 

Laminated flat copper, length 2 m

 

Laminated flat cable LFK 100/sw

  • Dimensions : 9 x 2000 x 3 mm
  • Productnumber: 07510001

 

Laminated flat copper, length 2 m

 

Laminated flat cable LFK 160/bl

  • Dimensions : 9 x 2000 x 6 mm
  • Productnumber: 07516201

 

Laminated flat copper, length 2 m

 

Laminated flat cable LFK 160-GG

  • Dimensions : 9 x 2000 x 6 mm
  • Productnumber: 07516101

 

Laminated flat copper, length 2 m

 

Laminated flat cable LFK 160/sw

  • Dimensions : 9 x 2000 x 6 mm
  • Productnumber: 07516001

 

Laminated flat copper, length 2 m

 

Laminated flat cable LFK 250-GG

  • Dimensions : 16 x 2000 x 6 mm
  • Productnumber: 07525101

 

Laminated flat copper, length 2 m

 

Laminated flat cable LFK 250/sw

  • Dimensions : 16 x 2000 x 6 mm
  • Productnumber: 07525001

 

Laminated flat copper, length 2 m

 

Laminated flat cable LFK 400/bl

  • Dimensions : 16 x 2000 x 10 mm
  • Productnumber: 07540201

 

Laminated flat copper, length 2 m

 

Laminated flat cable LFK 400-GG

  • Dimensions : 16 x 2000 x 10 mm
  • Productnumber: 07540101

 

Laminated flat copper, length 2 m

 

Laminated flat cable LFK 400/sw

  • Dimensions : 16 x 2000 x 10 mm
  • Productnumber: 07540001

 

Laminated flat copper, length 2 m

 

Laminated flat cable LFK 630 BL

  • Dimensions : 21 x 2000 x 11 mm
  • Productnumber: 07563201

 

Laminated flat copper, length 2 m

 

Laminated flat cable LFK 630 GG

  • Dimensions : 21 x 2000 x 11 mm
  • Productnumber: 07563101

 

Laminated flat copper, length 2 m

 

Laminated flat cable LFK 630 SW

  • Dimensions : 21 x 2000 x 11 mm
  • Productnumber: 07563001

 

Laminated flat copper, length 2 m

 

Your direct line to our experts

You have questions about the product and would like to get advice?
Here you can directly leave us a message, which refers to the product.

Write a message
Add product to Watchlists

Existing Watchlists

New Watchlist

organize Watchlist