Laminated flat copper, length 2 m
Laminated flat cable
LFK 160/bl
Productnumber: 07516201 | Dimensions: 9 x 2000 x 6 mm
Laminated flat cable
Productnumber: 07516201 | Dimensions: 9 x 2000 x 6 mm
Laminated flat copper, length 2 m
Width | 9 mm |
---|---|
Length | 2000 mm |
Height | 6 mm |
Weight | 0.88 kg |
EAN | 4013902054770 |
---|---|
Packing Unit Code | C62 |
ETIM Class | EC001898 |
Custom tariff number | 85444995 |
Log in to mySpelsberg to download tender texts. mySpelsberg Login
You have questions about the product and would like to get advice?
Here you can directly leave us a message, which refers to the product.