Busbar terminal, for copper rails 12/20/25/30 x 10 mm
for CU-wire 1x (16-120mm²) re/rm/sm/rf+AE,
lam. Flat copper 6x16x0.8mm, 10x16x0.8mm
Busbar terminal
Productnumber: 07511201 | Dimensions: 23 x 29 x 51 mm
Busbar terminal, for copper rails 12/20/25/30 x 10 mm
for CU-wire 1x (16-120mm²) re/rm/sm/rf+AE,
lam. Flat copper 6x16x0.8mm, 10x16x0.8mm
Max. conductor cross section | 120 mm² |
---|---|
Rated current | 440 A |
Number of poles | 1 |
shockproof | No |
Connection 1: Connection type | Screws |
Connection 1: Clamping points per pole | 1 |
Connection 1: Suitable for Cu conductors | 1 |
Connection 1: Suitable for Al conductors | 0 |
Connection 1: Connectable conductor cross-section, single-wire (min) | 16 mm² |
Connection 1: Connectable conductor cross-section, single-wire (max) | 120 mm² |
Connection 1: Connectable conductor cross-section, stranded (min) | 16 mm² |
Connection 1:Connectable conductor cross-section, stranded (max) | 120 mm² |
Width | 23 mm |
---|---|
Length | 29 mm |
Height | 51 mm |
Weight | 0.107 kg |
Connection 1: Tightening moment | 20 Nm |
---|
EAN | 4013902051977 |
---|---|
Packing Unit Code | C62 |
ETIM Class | EC000001 |
Custom tariff number | 85369010 |
Log in to mySpelsberg to download tender texts. mySpelsberg Login
You have questions about the product and would like to get advice?
Here you can directly leave us a message, which refers to the product.