• Products
  • Pages
  • News
  • Distributors

Fuse and switch housing

The Spelsberg fuse and switch housings with operating equipment offer the installer the comfort of the already installed components. For example, the NH 00 fuse type or the fuse load circuit breaker are already mounted on mounting plates. Polycarbonate is used as the material for the AKi housing range. This in combination with protection class II, protection class IP65 and a shock resistance of IK08 make Spelsberg housings ideal partners for installation at outdoor locations or in dirty industrial halls. The AKi-TE load circuit breaker housings are also available with the option of external actuation if required by the customer. As a general rule, we are happy to discuss individual introductions for our customers and then implement them together with our team of experts. No wishes go unfulfilled when it comes to accessories. Whether the direct connection terminal, the GTS fuse element or the flat connection terminal - everything is included in the Spelsberg range.

Add product to Watchlists

Existing Watchlists

New Watchlist

organize Watchlist