Safeguarded junctions: Spelsberg
  • Products
  • Pages
  • News
  • Distributors

with pressure suction test, up to 16mm², E90

Junction box - WKE 6 T 1D01

Junction boxWKE 6 T 1D01

  • Dimensions : 200 x 250 x 120 mm
  • Productnumber: 86963101

orange, Connection box 5-pole 1.5 - 16 mm², junction box 3-pole 1.5 -...

 

Junction box, protection class IP66, Ui=450 V AC, certified by UL-EU (EN 62208), UL-EU (EN...

 

Junction box - WKE 6 T 2D01

Junction boxWKE 6 T 2D01

  • Dimensions : 200 x 250 x 120 mm
  • Productnumber: 86963201

orange, Connection box 5-pole 1.5 - 16 mm², junction box 3-pole 1.5 -...

 

Junction box, protection class IP66, Ui=450 V AC, certified by UL-EU (EN 62208), UL-EU (EN...

 

Junction box - WKE 6 T 3D01

Junction boxWKE 6 T 3D01

  • Dimensions : 200 x 250 x 120 mm
  • Productnumber: 86963301

orange, Connection box 5-pole 1.5 - 16 mm², junction box 3-pole 1.5 -...

 

Junction box, protection class IP66, Ui=450 V AC, certified by UL-EU (EN 62208), UL-EU (EN...

 

Junction box - WKE 6 T Duo 5 x 16²

Junction boxWKE 6 T Duo 5 x 16²

  • Dimensions : 200 x 250 x 120 mm
  • Productnumber: 86763001

orange, Connection box, 5-pole, 1.5 - 16 mm², junction box 5-pole 1.5...

 

Junction box, protection class IP66, Ui=450 V AC, certified by VDE (DIN EN 60670-1/-22 (VDE...

 

Add product to Watchlists

Existing Watchlists

New Watchlist

organize Watchlist