• Products
  • Pages
  • News
  • Distributors

Connections + junctions

For safe connections and junctions, installers use Spelsberg WKE cable junction boxes. The VDE-certified cable junction and connection boxes with electrical intrinsic fire resistance ensure that in the event of a fire, all rescue-relevant systems such as emergency lighting and smoke extraction systems function safely. Spelsberg junction boxes with electrical intrinsic fire resistance E30 - E90 are supplied with a cover retainer, screw anchor and double membrane seal. The high temperature resistant special ceramic ensures the flow of current up to 90 minutes after a fire has been extinguished. This means that evacuation and extinguishing work can be carried out without interference. The Spelsberg LIFELINE products guarantee safety in public places. The special feature of the WKE 2-6 cable junction and connection boxes is the flexible clamp holder which rotates in 45° steps. 

Fire protection junction boxes - Connections and junctions

Add product to Watchlists

Existing Watchlists

New Watchlist

organize Watchlist