• Products
  • Pages
  • News
  • Distributors

E-Bike Charging Station with integrated connectors

The use of original components ensures high reliability. This makes it possible to charge an e-bike even when the charger is not at hand. The cable management ensures that the variety of connections is easy and safe to use. Additional convenience is provided by an LED status display, the mounted cable holder and a large operating temperature range for year-round use of the charging station in a protected outdoor area. 

E-Bike Charging Stations - with integrated connectors

The variants of the e-bike charging station BCS in comparison

BCS Pure

  • Bosch & Shimano
  • 4
  • -25°C bis +40°C
  • 16 A (On the building side)
  • Fixed mounted, 2,5 m
  • 2x Cable holder, fixed on the outside
  • IP 54 / IK 08
  • 2x Schuko®-sockets 230V
  • immediately
Add product to Watchlists

Existing Watchlists

New Watchlist

organize Watchlist