• Products
  • Pages
  • News
  • Distributors

Screen printing

The colour is applied with a fine fabric. This fabric is made impermeable to colour with a template wherever colours should be applied. 

This process enables printing on curved surfaces in addition to flat surfaces. It enables a thick and thus very durable colour application. However, the printing speed is comparatively slow. 

In addition, there are clear limitations with continuous colour transitions and photo-realistic replication. A special film and printing screen are used for each print colour, which entails high equipment costs for small quantities or multiple-colour subjects. In these cases, digital printing is the better alternative.

Details:

  • Maximum print layout 330 * 230 mm 
  • Multiple-colour 
  • Durability with thick colour application
  • Not suitable for colour gradients and photo-realistic subjects

Enclosure customisation at Spelsberg - Printing and Labelling

Add product to Watchlists

Existing Watchlists

New Watchlist

organize Watchlist