Wall/ceiling transitions: Spelsberg
  • Products
  • Pages
  • News
  • Distributors

Outlets

Universal outlet - UVA 90

Universal outletUVA 90

  • Dimensions : 126 x 86 x 57 mm
  • Productnumber: 97071601

adhesive fixing or nail installation, sealing range M20 - M25, support...

 

Universal outlet, for simple conduit transfers in walls and ceilings or for routing conduits beneath...

 

Universal outlet cleats - DAL 1

Universal outlet cleatsDAL 1

  • Dimensions : 49 x 171 x 35 mm
  • Productnumber: 97070501

DAL 1 and DAL 2 can be combined next to each other and one behind the...

 

Universal outlet cleats, usable as a ceiling outlet with a large tolerance compensation, protection...

 

Universal outlet cleats - DAL 2

Universal outlet cleatsDAL 2

  • Dimensions : 49 x 171 x 35 mm
  • Productnumber: 97070601

DAL 1 and DAL 2 can be combined next to each other and one behind the...

 

Universal outlet cleats, usable as a ceiling outlet with a large tolerance compensation, protection...

 

Universal outlet cleats - DAL 4

Universal outlet cleatsDAL 4

  • Dimensions : 80 x 315 x 90 mm
  • Productnumber: 97070401

adhesive fixing or nail installation, sealing range M32 - M40

 

Universal outlet cleats, usable as a ceiling outlet with a large tolerance compensation, protection...

 

This article is archived!
Sealing plugs - VST M20/or

Sealing plugsVST M20/or

  • Dimensions : 24,5 x 24,5 x 13,5 mm
  • Productnumber: 23162001

 

Blanking plugs with closed diaphragm are needed when DAL 1 / DAL 2 are combined one behind the...

 

This article is archived!
Sealing plugs - VST M25/or

Sealing plugsVST M25/or

  • Dimensions : 29,5 x 29,5 x 14,1 mm
  • Productnumber: 23162501

 

Blanking plugs with closed diaphragm are needed when DAL 1 / DAL 2 are combined one behind the...

 

This article is archived!
Sealing plugs - VST M32/or

Sealing plugsVST M32/or

  • Dimensions : 36,5 x 36,5 x 14,1 mm
  • Productnumber: 23163201

 

Blanking plugs with closed diaphragm are needed when DAL 1 / DAL 2 are combined one behind the...

 

This article is archived!
Sealing plugs - VST M40/or

Sealing plugsVST M40/or

  • Dimensions : 44,5 x 44,5 x 14,6 mm
  • Productnumber: 23164001

 

Blanking plugs with closed diaphragm are needed when DAL 1 / DAL 2 are combined one behind the...

 

Add product to Watchlists

Existing Watchlists

New Watchlist

organize Watchlist