• Products
  • Pages
  • News
  • Distributors

Conduit ferrules and elbows

Conduit ferrule - ROP 20

Conduit ferruleROP 20

  • Dimensions : 35 x 49 x 40 mm
  • Productnumber: 97051801

adhesive fixing or nail installation, sealing range M20, support spar...

 

Conduit ferrule, with bottom section, to take various conduit diameters, rated insulation voltage:...

 

Conduit ferrule - ROP 25

Conduit ferruleROP 25

  • Dimensions : 49 x 64 x 45 mm
  • Productnumber: 97052301

adhesive fixing or nail installation, sealing range M25, support spar...

 

Conduit ferrule, with bottom section, to take various conduit diameters, rated insulation voltage:...

 

Conduit ferrule - ROP 32

Conduit ferruleROP 32

  • Dimensions : 49 x 64 x 45 mm
  • Productnumber: 97053001

adhesive fixing or nail installation, sealing range M32, support spar...

 

Conduit ferrule, with bottom section, to take various conduit diameters, rated insulation voltage:...

 

Conduit ferrule - ROP 40

Conduit ferruleROP 40

  • Dimensions : 49 x 64 x 45 mm
  • Productnumber: 97053701

adhesive fixing or nail installation, sealing range M40, support spar...

 

Conduit ferrule, with bottom section, to take various conduit diameters, rated insulation voltage:...

 

Conduit elbow - ROK 20

Conduit elbowROK 20

  • Dimensions : 33 x 52,5 x 54 mm
  • Productnumber: 97042501

for 30° insertion to insert into conduit ferrule (small) 97051801,...

 

Conduit elbow, rated insulation voltage: 400V AC, Halogen free, Number of 30° insertions: 1

 

Conduit elbow - ROK 25

Conduit elbowROK 25

  • Dimensions : 48 x 76,5 x 71,5 mm
  • Productnumber: 97043001

for 30° insert to insert into conduit ferrule (medium) 97052301, M25,...

 

Conduit elbow, rated insulation voltage: 400V AC, Halogen free, Number of 30° insertions: 1

 

Conduit elbowROK 32

  • Dimensions : 48 x 86,5 x 71,5 mm
  • Productnumber: 97043501

for 30° insert to insert into conduit ferrule (large) 97053001, M32,...

 

Conduit elbow, rated insulation voltage: 400V AC, Halogen free, Number of 30° insertions: 1

 

Conduit elbow set - ROK 20 S

Conduit elbow setROK 20 S

  • Dimensions : 63 x 35 x 62 mm
  • Productnumber: 97072001

3-part, adhesive fixing or nail installation, sealing range M20,...

 

Conduit elbow set, consisting of conduit ferrule with bottom section and conduit elbow 30°, rated...

 

Conduit elbow set - ROK 25 S

Conduit elbow setROK 25 S

  • Dimensions : 64 x 98,95 x 108,5 mm
  • Productnumber: 97072501

3-part, adhesive fixing or nail installation, sealing range M25,...

 

Conduit elbow set, consisting of conduit ferrule with bottom section and conduit elbow 30°, rated...

 

Conduit elbow set - ROK 32 S

Conduit elbow setROK 32 S

  • Dimensions : 64 x 86,5 x 108,5 mm
  • Productnumber: 97073201

3-part, adhesive fixing or nail installation, sealing range M32,...

 

Conduit elbow set, consisting of conduit ferrule with bottom section and conduit elbow 30°, rated...

 

Add product to Watchlists

Existing Watchlists

New Watchlist

organize Watchlist