• Products
  • Pages
  • News
  • Distributors

Ceiling sockets

Ceiling luminaire junction box - U 71 DAD

Ceiling luminaire junction boxU 71 DAD

  • Dimensions : 71 x 71 x 106 mm
  • Productnumber: 97154801

adhesive fixing or nail installation, membrane for perforation,...

 

Ceiling luminaire junction box, combinable, 35 mm outlet, 2-part, suitable for opposing formwork, 89...

 

Large conduit box  - U 71 DGR

Large conduit box U 71 DGR

  • Dimensions : 71 x 71 x 89 mm
  • Productnumber: 97277001

2-part, adhesive fixing or nail installation, membrane for...

 

Large conduit box , Diameter 60 mm Ø, 4 screw bosses with a 60 mm screw spacing, combinable, with M5...

 

Ceiling junction box - U 71 DVD-2

Ceiling junction boxU 71 DVD-2

  • Dimensions : 71 x 71 x 79 mm
  • Productnumber: 97106601

magnet and nail installation, membrane for perforation, sealing range...

 

Ceiling junction box, 4 screw bosses with a 60 mm screw spacing, with M5 threaded bushing (load...

 

Ceiling junction box - U 71 K DVD-2

Ceiling junction boxU 71 K DVD-2

  • Dimensions : 71 x 71 x 79 mm
  • Productnumber: 97176601

adhesive fixing or nail installation, membrane for perforation,...

 

Ceiling junction box, 4 screw bosses with a 60 mm screw spacing, with M5 threaded bushing (load...

 

Ceiling junction box - U 71 K DVD-3

Ceiling junction boxU 71 K DVD-3

  • Dimensions : 71 x 71 x 79 mm
  • Productnumber: 97186601

adhesive fixing or nail installation, membrane for perforation,...

 

Ceiling junction box, 4 screw bosses with a 60 mm screw spacing, with M5 threaded bushing (load...

 

Ceiling junction box - U 86 DVD-2

Ceiling junction boxU 86 DVD-2

  • Dimensions : 74 x 74 x 106 mm
  • Productnumber: 97308102

magnet and nail installation, membrane for perforation, sealing range...

 

Ceiling junction box, for ceiling slab thickness up to 4.5 cm, with M5 threaded bushing (load...

 

Ceiling junction box - U 86 K DVD-2

Ceiling junction boxU 86 K DVD-2

  • Dimensions : 74 x 74 x 106 mm
  • Productnumber: 97378101

adhesive fixing or nail installation, membrane for perforation,...

 

Ceiling junction box, for ceiling slab thickness up to 4.5 cm, with M5 threaded bushing (load...

 

Ceiling junction box - U 86 K DVD-3

Ceiling junction boxU 86 K DVD-3

  • Dimensions : 74 x 74 x 106 mm
  • Productnumber: 97378301

adhesive fixing or nail installation, membrane for perforation,...

 

Ceiling junction box, for ceiling slab thickness up to 4.5 cm, with M5 threaded bushing (load...

 

Large conduit box  - U 120 GRO-3

Large conduit box U 120 GRO-3

  • Dimensions : 74 x 74 x 122 mm
  • Productnumber: 97331201

magnet and nail installation, membrane for perforation, sealing range...

 

Large conduit box , for ceiling slab thickness up to 6.5 cm, with M5 threaded bushing (load capacity...

 

Large conduit box  - U 120 K GRO-3

Large conduit box U 120 K GRO-3

  • Dimensions : 74 x 74 x 122 mm
  • Productnumber: 97371301

adhesive fixing or nail installation, membrane for perforation,...

 

Large conduit box , for ceiling slab thickness up to 6.5 cm, with M5 threaded bushing (load capacity...

 

Large conduit box  - U 120 K GRO-2

Large conduit box U 120 K GRO-2

  • Dimensions : 74 x 74 x 122 mm
  • Productnumber: 97371201

adhesive fixing or nail installation, membrane for perforation,...

 

Large conduit box , for ceiling slab thickness up to 6.5 cm, with M5 threaded bushing (load capacity...

 

This article is archived!
Ceiling luminaire junction box - U 71 DAD-3

Ceiling luminaire junction boxU 71 DAD-3

  • Dimensions : 71 x 71 x 106 mm
  • Productnumber: 97154901

3-part, suitable for opposing formwork, 106 mm high, with M5 threaded...

 

Ceiling luminaire junction box, protection class IP30, rated insulation voltage: 400V AC, Halogen...

 

Add product to Watchlists

Existing Watchlists

New Watchlist

organize Watchlist