• Products
  • Pages
  • News
  • Distributors

Precon accessories

Conduit adapter - RA 16

Conduit adapterRA 16

  • Dimensions : 39,7 x 40,2 x 28,5 mm
  • Productnumber: 98401601

M16 conduit adapter, suitable for P 71 GVD 2xM25 and P 71 DATA

 

Conduit adapter, for receiving conduits without tools, integrated conduit stoppers and strain relief...

 

Conduit adapter - RA 20

Conduit adapterRA 20

  • Dimensions : 39,7 x 40,2 x 28,5 mm
  • Productnumber: 98402001

M20 conduit adapter, suitable for P 71 GVD 2xM25 and P 71 DATA

 

Conduit adapter, for receiving conduits without tools, integrated conduit stoppers and strain relief...

 

Conduit adapter - RA 25

Conduit adapterRA 25

  • Dimensions : 39,7 x 40,2 x 28,5 mm
  • Productnumber: 98402501

M25 conduit adapter, suitable for P 71 GVD 2xM25 and P 71 DATA

 

Conduit adapter, for receiving conduits without tools, integrated conduit stoppers and strain relief...

 

Conduit adapter - RA 32

Conduit adapterRA 32

  • Dimensions : 60,7 x 48,8 x 45,5 mm
  • Productnumber: 98403201

M32 conduit adapter, integrated conduit stoppers and strain relief for...

 

Conduit adapter, for receiving conduits without tools, integrated conduit stoppers and strain relief...

 

Conduit adapter - RA 40

Conduit adapterRA 40

  • Dimensions : 60,7 x 48,8 x 45,5 mm
  • Productnumber: 98404001

M40 conduit adapter, integrated conduit stoppers and strain relief for...

 

Conduit adapter, for receiving conduits without tools, integrated conduit stoppers and strain relief...

 

IBT Accessories - HM-UNI

IBT AccessoriesHM-UNI

  • Dimensions : 50 x 50 x 10 mm
  • Productnumber: 97929901

magnetic clamps, 50 mm Ø, extra strong, pull-off strength 300 +/- 20...

 

Fixings for steel formwork

 

IBT Accessories - MA

IBT AccessoriesMA

  • Dimensions : 50 x 250 x 50 mm
  • Productnumber: 97930001

magnetic lifter for dismounting the magnetic clamps HM and HM-UNI,...

 

Fixings for steel formwork

 

newIBT Accessories - HM P 71

IBT AccessoriesHM P 71

  • Dimensions : 68,5 x 68,5 x 24 mm
  • Productnumber: 98498001

Special magnet for securing the P 71-O box type from the Precon series...

 

Fixings for steel formwork

 

Add product to Watchlists

Existing Watchlists

New Watchlist

organize Watchlist