Factory finishing: Spelsberg
  • Products
  • Pages
  • News
  • Distributors

Device boxes

Flat box - U 71 FD

Flat boxU 71 FD

  • Dimensions : 71 x 71 x 38 mm
  • Productnumber: 97103501

adhesive fixing or nail installation, membrane for perforation,...

 

Flat box, flat construction type for extremely thin walls, 2 screw bosses with 60 mm screw spacing,...

 

Receptacle - U 71 GRD

ReceptacleU 71 GRD

  • Dimensions : 71 x 71 x 50 mm
  • Productnumber: 97104501

2-part, magnet and nail installation, membrane for perforation,...

 

Receptacle, 2 screw bosses with 60 mm screw spacing, combinable with normal 71 mm spacing, fully...

 

Receptacle - U 71 K GRD

ReceptacleU 71 K GRD

  • Dimensions : 71 x 71 x 50 mm
  • Productnumber: 97174501

2-part, adhesive fixing or nail installation, membrane for...

 

Receptacle, 2 screw bosses with 60 mm screw spacing, combinable with normal 71 mm spacing, fully...

 

Dome box - U 71 KUD

Dome boxU 71 KUD

  • Dimensions : 71 x 71 x 91 mm
  • Productnumber: 97104701

2-part, magnet and nail installation, membrane for perforation,...

 

Dome box, can also be used as a sealing box, 2 screw bosses with 60 mm screw spacing, combinable...

 

Dome box - U 71 KUD-M5

Dome boxU 71 KUD-M5

  • Dimensions : 71 x 71 x 91 mm
  • Productnumber: 97124801

2-part, membrane for perforation, sealing range M16 - M25

 

Dome box, can also be used as a sealing box, 2 screw bosses with 60 mm screw spacing, combinable...

 

Large conduit box  - U 71 GRO

Large conduit box U 71 GRO

  • Dimensions : 71 x 71 x 76 mm
  • Productnumber: 97296001

2-part, magnet and nail installation, membrane for perforation,...

 

Large conduit box , 4 screw bosses with 60 mm screw spacing, combinable with normal 71 mm spacing,...

 

Large conduit box  - U 71 K GRO

Large conduit box U 71 K GRO

  • Dimensions : 71 x 71 x 76 mm
  • Productnumber: 97276001

2-part, adhesive fixing or nail installation, membrane for...

 

Large conduit box , 4 screw bosses with 60 mm screw spacing, combinable with normal 71 mm spacing,...

 

Wall outlet socket - WAD

Wall outlet socketWAD

  • Dimensions : 71 x 71 x 48 mm
  • Productnumber: 97056001

2-part, suitable for all types of formwork and opposing formwork,...

 

Wall outlet socket, for connecting wall luminaires according to VDE 0100, with screwed hole for...

 

Receptacle - U 71 Perilex

ReceptacleU 71 Perilex

  • Dimensions : 71 x 71 x 50 mm
  • Productnumber: 97305001

2-part, magnet and nail installation, membrane for perforation,...

 

Receptacle, 67 mm screw spacing, for Perilex® inserts 16 A, FR-UP equipment, CEE sockets, 5-pole 16...

 

Receptacle - U 71 GRD-D

ReceptacleU 71 GRD-D

  • Dimensions : 71 x 71 x 50 mm
  • Productnumber: 97104502

magnet and nail installation, membrane for perforation, sealing range...

 

Receptacle, for extremely thin walls, only 45 mm deep, combinable with corresponding binocular-like...

 

Deep box - U 71 TD-49

Deep boxU 71 TD-49

  • Dimensions : 71 x 71 x 49 mm
  • Productnumber: 97294501

attachable, membrane for perforation, sealing range M16 - M32

 

Deep box, as top enclosure for all U 71 boxes when using large conduits up to M32, screw spacing 60...

 

Deep box - U 71 TD-44

Deep boxU 71 TD-44

  • Dimensions : 71 x 71 x 49 mm
  • Productnumber: 97292501

attachable, membrane for perforation, sealing range M16 - M25

 

Deep box, as top enclosure for all U 71 boxes when using large concrete conduits up to M25, screw...

 

Add product to Watchlists

Existing Watchlists

New Watchlist

organize Watchlist