• Products
  • Pages
  • News
  • Distributors

Ceiling sockets for prefabricated ceilings

Large conduit box  - U 120 GRO-3-O

Large conduit box U 120 GRO-3-O

  • Dimensions : 74 x 74 x 133 mm
  • Productnumber: 97371401

3-part, for Spelsberg HM P 71 (98498001), magnet installation,...

 

Large conduit box , with open front section for special magnetic clip optimised for prefabricated...

 

Ceiling junction box - U 86 DVD-2

Ceiling junction boxU 86 DVD-2

  • Dimensions : 74 x 74 x 106 mm
  • Productnumber: 97308102

magnet and nail installation, membrane for perforation, sealing range...

 

Ceiling junction box, for ceiling slab thickness up to 4.5 cm, with M5 threaded bushing (load...

 

Ceiling junction box - U 86 K DVD-2

Ceiling junction boxU 86 K DVD-2

  • Dimensions : 74 x 74 x 106 mm
  • Productnumber: 97378101

adhesive fixing or nail installation, membrane for perforation,...

 

Ceiling junction box, for ceiling slab thickness up to 4.5 cm, with M5 threaded bushing (load...

 

Ceiling junction box - U 86 K DVD-3

Ceiling junction boxU 86 K DVD-3

  • Dimensions : 74 x 74 x 106 mm
  • Productnumber: 97378301

adhesive fixing or nail installation, membrane for perforation,...

 

Ceiling junction box, for ceiling slab thickness up to 4.5 cm, with M5 threaded bushing (load...

 

Large conduit box  - U 120 GRO-3

Large conduit box U 120 GRO-3

  • Dimensions : 74 x 74 x 122 mm
  • Productnumber: 97331201

magnet and nail installation, membrane for perforation, sealing range...

 

Large conduit box , for ceiling slab thickness up to 6.5 cm, with M5 threaded bushing (load capacity...

 

Large conduit box  - U 120 K GRO-3

Large conduit box U 120 K GRO-3

  • Dimensions : 74 x 74 x 122 mm
  • Productnumber: 97371301

adhesive fixing or nail installation, membrane for perforation,...

 

Large conduit box , for ceiling slab thickness up to 6.5 cm, with M5 threaded bushing (load capacity...

 

Large conduit box  - U 120 K GRO-2

Large conduit box U 120 K GRO-2

  • Dimensions : 74 x 74 x 122 mm
  • Productnumber: 97371201

adhesive fixing or nail installation, membrane for perforation,...

 

Large conduit box , for ceiling slab thickness up to 6.5 cm, with M5 threaded bushing (load capacity...

 

Add product to Watchlists

Existing Watchlists

New Watchlist

organize Watchlist