• Products
  • Pages
  • News
  • Distributors

Export solution accessories

Assembly bridge - BS MBR

Assembly bridgeBS MBR

  • Dimensions : 14 x 12,8 x 12,2 mm
  • Productnumber: 97412001

Assembly bridge BS MBR, 2 pcs. required per box

 

Assembly bridge for the installation of British standard equipment in boxes BS 1 and BS 2, can be...

 

This article is archived!
Installation screw - BS ES-30

Installation screwBS ES-30

  • Dimensions : 6,5 x 30 x 6,5 mm
  • Productnumber: 97413001

Installation screw, 3.5 x 30 mm

 

Installation screws for fixing BS equipment

 

This article is archived!
Installation screw - BS ES-40

Installation screwBS ES-40

  • Dimensions : 6,5 x 40 x 6,5 mm
  • Productnumber: 97413501

Installation screw, 3.5 x 40 mm

 

Installation screws for fixing BS equipment

 

This article is archived!
Installation screw - BS ES-50

Installation screwBS ES-50

  • Dimensions : 6,5 x 50 x 6,5 mm
  • Productnumber: 97415001

Installation screw, 3.5 x 50 mm

 

Installation screws for fixing BS equipment

 

newInstallation screw - ES-CR

Installation screwES-CR

  • Dimensions : 3,2 x 20 x 3,2 mm
  • Productnumber: 97416001

Mounting screw, 3,2 x 20 mm, special screw in combination with U 120...

 

Equipment mounting screw for British Standard

 

sealing plate - BS 1 VD

sealing plateBS 1 VD

  • Dimensions : 90 x 90 x 5,7 mm
  • Productnumber: 97410001

sealing plate, for equipment installation box BS 1, 86 x 86 mm

 

Sealing plate BS, white, flame-retardant, with fixing screws and assembly bridges

 

sealing plate - BS 2 VD

sealing plateBS 2 VD

  • Dimensions : 146 x 90 x 5,7 mm
  • Productnumber: 97410201

sealing plate, for equipment installation box BS 2, 146 x 86 mm

 

Sealing plate BS, white, flame-retardant, with fixing screws and assembly bridges

 

Add product to Watchlists

Existing Watchlists

New Watchlist

organize Watchlist