• Products
  • Pages
  • News
  • Distributors

Export solutions

Available with closed or open front part for special magnetic clamp or for adhesive fixing. The BS 2-K equipment  installation box for concrete installation is a “2-speed box” for equipment installation of what is known as the “British Standard”. Earthing screws are included in the scope of delivery. The halogen free IP30 installation box K 15 EK complies with the “American Standard” directive. Suitable as a junction box with large connection space and complies with the AFI standard. IBTronic XL Drillbox is a Spelsberg installation housing with additional terminal compartments. Used, for example, to install an electronic safety transformer. A drillbox enables the retrofitting of VDE-tested luminaires according to DIN EN 60598. The halogen free IBTLED installation housings for prefabricated construction are used for the installation of luminaires, loudspeakers and message systems.

Add product to Watchlists

Existing Watchlists

New Watchlist

organize Watchlist