• Products
  • Pages
  • News
  • Distributors

General accessories

sealing plate - VD 75

sealing plateVD 75

  • Dimensions : 75 x 75 x 4,75 mm
  • Productnumber: 97910001

with fixing screws

 

Sealing plate for junction boxes, flame resistant, white

 

sealing plate - U 71 VDF

sealing plateU 71 VDF

  • Dimensions : 80 x 80 x 12 mm
  • Productnumber: 97910201

with fixing screws

 

Sealing plate for junction boxes, flame resistant, white

 

sealing plate - U 86 VDF

sealing plateU 86 VDF

  • Dimensions : 90 x 90 x 2,6 mm
  • Productnumber: 97910301

with fixing screws

 

Sealing plate for junction boxes, flame resistant, white

 

This article is archived!
sealing plate - U 71 VDS

sealing plateU 71 VDS

  • Productnumber: 97910401

 

Sealing plate for junction boxes, flame resistant, white

 

sealing plate - VD-67-O

sealing plateVD-67-O

  • Dimensions : 90 x 90 x 4,7 mm
  • Productnumber: 92510301

for type U 120 GRO-3-O, screw spacing 67mm, with fixing screws

 

Sealing plate for junction boxes, flame resistant, white

 

sealing plate - WAD VD

sealing plateWAD VD

  • Productnumber: 97056201

2-part, sealing cover white, 35 mm Ø, outlet cover

 

Sealing plate for junction boxes, flame resistant, white

 

blank base - BS 1-BSK

blank baseBS 1-BSK

  • Dimensions : 86 x 86 x 25 mm
  • Productnumber: 97443101

blank base, 86 x 86 x 25 mm

 

Blank base BS to support the BS boxes, for opposing formwork in conjunction with support spars

 

blank base - BS 2-BSK

blank baseBS 2-BSK

  • Dimensions : 146 x 86 x 25 mm
  • Productnumber: 97443201

blank base, 146 x 86 x 25 mm

 

Blank base BS to support the BS boxes, for opposing formwork in conjunction with support spars

 

blank base - BSK 1

blank baseBSK 1

  • Dimensions : 49 x 106 x 21,5 mm
  • Productnumber: 97050001

for conduit ferrules 970 518 01

 

Blank base to support the conduit elbows including conduit ferrules, for opposing formwork in...

 

blank base - BSK 2

blank baseBSK 2

  • Dimensions : 64 x 49 x 22 mm
  • Productnumber: 97050501

for conduit ferrules 970 523 01 / 970 530 01

 

Blank base to support the conduit elbows including conduit ferrules, for opposing formwork in...

 

This article is archived!
Installation screw - ES-10

Installation screwES-10

  • Dimensions : 5,5 x 13 x 5,5 mm
  • Productnumber: 97910501

3.1 x 10 mm

 

Additional device screws for mounting built-in devices in cavity wall outlet sockets

 

This article is archived!
Installation screw - ES-18

Installation screwES-18

  • Dimensions : 5,5 x 21 x 5,5 mm
  • Productnumber: 97910601

3.1 x 18 mm

 

Additional device screws for mounting built-in devices in cavity wall outlet sockets

 

This article is archived!
Installation screw - ES-25

Installation screwES-25

  • Dimensions : 5,5 x 28 x 5,5 mm
  • Productnumber: 97910701

3.1 x 25 mm

 

Additional device screws for mounting built-in devices in cavity wall outlet sockets

 

This article is archived!
Conduit coupling - RVB 20

Conduit couplingRVB 20

  • Productnumber: 97022001

for long-ridged pipes M20

 

Conduit coupling (without conduit) with strain relief, grey, for flexible metric electrical...

 

Conduit coupling - RVB 25

Conduit couplingRVB 25

  • Productnumber: 97022501

for long-ridged pipes M25

 

Conduit coupling (without conduit) with strain relief, grey, for flexible metric electrical...

 

This article is archived!
Conduit coupling - RVB 32

Conduit couplingRVB 32

  • Productnumber: 97023201

for long-ridged pipes M32

 

Conduit coupling (without conduit) with strain relief, grey, for flexible metric electrical...

 

This article is archived!
Conduit coupling - RVB 40

Conduit couplingRVB 40

  • Productnumber: 97024001

for long-ridged pipes M40

 

Conduit coupling (without conduit) with strain relief, grey, for flexible metric electrical...

 

This article is archived!
Sealing plugs - VST M20/or

Sealing plugsVST M20/or

  • Dimensions : 24,5 x 24,5 x 13,5 mm
  • Productnumber: 23162001

 

Blanking plugs with closed diaphragm are needed when DAL 1 / DAL 2 are combined one behind the...

 

This article is archived!
Sealing plugs - VST M25/or

Sealing plugsVST M25/or

  • Dimensions : 29,5 x 29,5 x 14,1 mm
  • Productnumber: 23162501

 

Blanking plugs with closed diaphragm are needed when DAL 1 / DAL 2 are combined one behind the...

 

This article is archived!
Sealing plugs - VST M32/or

Sealing plugsVST M32/or

  • Dimensions : 36,5 x 36,5 x 14,1 mm
  • Productnumber: 23163201

 

Blanking plugs with closed diaphragm are needed when DAL 1 / DAL 2 are combined one behind the...

 

This article is archived!
Sealing plugs - VST M40/or

Sealing plugsVST M40/or

  • Dimensions : 44,5 x 44,5 x 14,6 mm
  • Productnumber: 23164001

 

Blanking plugs with closed diaphragm are needed when DAL 1 / DAL 2 are combined one behind the...

 

Blank strip - K0 K15 BL

Blank stripK0 K15 BL

  • Dimensions : 21 x 110 x 15,3 mm
  • Productnumber: 97953201

2 blank cleats per box required

 

Blank cleat for mounting the mounting box K0 EK and the mounting box K15 EK for opposing formwork, 2...

 

This article is archived!
Blank strip - K1 K2 BL

Blank stripK1 K2 BL

  • Productnumber: 97953101

 

Blank cleat for fixing: 1. The special boxes K1 EK and K2 EK boxes for opposing formwork, 2. The...

 

IBT Accessories - VB 71

IBT AccessoriesVB 71

  • Dimensions : 26 x 15 x 12 mm
  • Productnumber: 97921201

for a spacing 71 mm

 

Interconnection frames for the combination of boxes under extreme loading

 

IBT Accessories - VB 80/85

IBT AccessoriesVB 80/85

  • Dimensions : 33,5 x 36,5 x 11,5 mm
  • Productnumber: 97921301

for a spacing 80 and 85 mm

 

Interconnection frames for the combination of boxes under extreme loading

 

IBT Accessories - VB 90

IBT AccessoriesVB 90

  • Dimensions : 13,5 x 43,5 x 12 mm
  • Productnumber: 97921401

for a spacing 90 mm

 

Interconnection frames for the combination of boxes under extreme loading

 

IBT Accessories - VB 105

IBT AccessoriesVB 105

  • Dimensions : 13,5 x 58,5 x 12,5 mm
  • Productnumber: 97921501

for a spacing 105 mm

 

Interconnection frames for the combination of boxes under extreme loading

 

IBT Accessories - VCBS

IBT AccessoriesVCBS

  • Dimensions : 3,5 x 25,1 x 14 mm
  • Productnumber: 98791101

Connector clips for attachment of BS boxes

 

Interconnection frames for the combination of boxes under extreme loading

 

This article is archived!
ceiling hook - DH 65-M5

ceiling hookDH 65-M5

  • Dimensions : 27,4 x 93 x 27,4 mm
  • Productnumber: 97912001

65 mm

 

Metal ceiling hook, insulated, with M5 thread for ceiling boxes

 

ceiling hook - DH 75-M5

ceiling hookDH 75-M5

  • Dimensions : 27,4 x 103 x 27,4 mm
  • Productnumber: 97911701

75 mm

 

Metal ceiling hook, insulated, with M5 thread for ceiling boxes

 

ceiling hook - DH 90-M5

ceiling hookDH 90-M5

  • Dimensions : 27,4 x 116 x 27,4 mm
  • Productnumber: 97912201

90 mm

 

Metal ceiling hook, insulated, with M5 thread for ceiling boxes

 

ceiling hook - DH 100-M5

ceiling hookDH 100-M5

  • Dimensions : 27,4 x 12,8 x 27,4 mm
  • Productnumber: 97911901

100 mm

 

Metal ceiling hook, insulated, with M5 thread for ceiling boxes

 

ceiling hook - DH 115-M5

ceiling hookDH 115-M5

  • Dimensions : 27,4 x 143 x 27,4 mm
  • Productnumber: 97912101

115 mm

 

Metal ceiling hook, insulated, with M5 thread for ceiling boxes

 

ceiling hook - DH 135-M5

ceiling hookDH 135-M5

  • Dimensions : 27,4 x 163 x 27,4 mm
  • Productnumber: 97912301

135 mm

 

Metal ceiling hook, insulated, with M5 thread for ceiling boxes

 

ceiling hook - DH 125-M5

ceiling hookDH 125-M5

  • Dimensions : 27,4 x 153 x 27,4 mm
  • Productnumber: 97912401

125 mm

 

Metal ceiling hook, insulated, with M5 thread for ceiling boxes

 

This article is archived!
ceiling hook - DH 55

ceiling hookDH 55

  • Productnumber: 97911501

 

Ceiling hook, insulated, with wood screw thread

 

This article is archived!
ceiling hook - DH 65

ceiling hookDH 65

  • Productnumber: 97911801

 

Ceiling hook, insulated, with wood screw thread

 

This article is archived!
ceiling hook - DH 90

ceiling hookDH 90

  • Productnumber: 97911601

 

Ceiling hook, insulated, with wood screw thread

 

blank base - U 71 BSK-NA

blank baseU 71 BSK-NA

  • Dimensions : 78,8 x 71 x 25,3 mm
  • Productnumber: 97953001

height 25 mm for nail fixing

 

Blank base, base for supporting IBT boxes and boxes in opposing formwork in conjunction with support...

 

blank base - U 71 BSK-2

blank baseU 71 BSK-2

  • Dimensions : 78,8 x 71 x 25,3 mm
  • Productnumber: 97953002

height 25 mm for exposed concrete, minimum visibility of the feet

 

Blank base, base for supporting IBT boxes and boxes in opposing formwork in conjunction with support...

 

blank base - U 71 BSK-K

blank baseU 71 BSK-K

  • Dimensions : 78,8 x 71 x 21 mm
  • Productnumber: 97953801

height 21 mm for adhesive fixing

 

Blank base, base for supporting IBT boxes and boxes in opposing formwork in conjunction with support...

 

blank base - U 71 BSK

blank baseU 71 BSK

  • Dimensions : 78,8 x 71 x 17,25 mm
  • Productnumber: 97953901

height 21 mm for magnet fixing, magnet hole has to be plastered later

 

Blank base, base for supporting IBT boxes and boxes in opposing formwork in conjunction with support...

 

This article is archived!
Support buffer - STH-STU

Support bufferSTH-STU

  • Productnumber: 97953501

 

Support buffer as an attachment for support spars when using magnetic clamps or adhesive in vertical...

 

Support spar - STH 70

Support sparSTH 70

  • Dimensions : 6 x 70 x 6 mm
  • Productnumber: 97957001

 

Support spars for various wall thicknesses in opposing formwork, always used in conjunction with...

 

Support spar - STH 90

Support sparSTH 90

  • Dimensions : 6 x 90 x 6 mm
  • Productnumber: 97959001

 

Support spars for various wall thicknesses in opposing formwork, always used in conjunction with...

 

Support spar - STH 100

Support sparSTH 100

  • Dimensions : 6 x 100 x 6 mm
  • Productnumber: 97960001

 

Support spars for various wall thicknesses in opposing formwork, always used in conjunction with...

 

Support spar - STH 110

Support sparSTH 110

  • Dimensions : 6 x 110 x 6 mm
  • Productnumber: 97961001

 

Support spars for various wall thicknesses in opposing formwork, always used in conjunction with...

 

Support spar - STH 130

Support sparSTH 130

  • Dimensions : 6 x 130 x 6 mm
  • Productnumber: 97963001

 

Support spars for various wall thicknesses in opposing formwork, always used in conjunction with...

 

Support spar - STH 140

Support sparSTH 140

  • Dimensions : 6 x 140 x 6 mm
  • Productnumber: 97964001

 

Support spars for various wall thicknesses in opposing formwork, always used in conjunction with...

 

Support spar - STH 150

Support sparSTH 150

  • Dimensions : 6 x 150 x 6 mm
  • Productnumber: 97965001

 

Support spars for various wall thicknesses in opposing formwork, always used in conjunction with...

 

Support spar - STH 170

Support sparSTH 170

  • Dimensions : 6 x 170 x 6 mm
  • Productnumber: 97967001

 

Support spars for various wall thicknesses in opposing formwork, always used in conjunction with...

 

Support spar - STH 190

Support sparSTH 190

  • Dimensions : 6 x 190 x 6 mm
  • Productnumber: 97969001

 

Support spars for various wall thicknesses in opposing formwork, always used in conjunction with...

 

Support spar - STH 230

Support sparSTH 230

  • Dimensions : 6 x 230 x 6 mm
  • Productnumber: 97973001

 

Support spars for various wall thicknesses in opposing formwork, always used in conjunction with...

 

Support spar - STH 240

Support sparSTH 240

  • Dimensions : 6 x 240 x 6 mm
  • Productnumber: 97974001

 

Support spars for various wall thicknesses in opposing formwork, always used in conjunction with...

 

Support spar - STH 290

Support sparSTH 290

  • Dimensions : 6 x 290 x 6 mm
  • Productnumber: 97979001

 

Support spars for various wall thicknesses in opposing formwork, always used in conjunction with...

 

This article is archived!
Cartridge insert - STH-ELP

Cartridge insertSTH-ELP

  • Productnumber: 97953601

 

Cartridge insert, 6 mm Ø, when support spar tolerance compensation is required, (in combination with...

 

Add product to Watchlists

Existing Watchlists

New Watchlist

organize Watchlist