Zubehör IBT VB 90 (97921401) Accessories: Spelsberg
  • Products
  • Pages
  • News
  • Distributors

IBT Accessories

VB 90

Productnumber: 97921401 | Dimensions: 13,5 x 43,5 x 12 mm

Interconnection frames for the combination of boxes under extreme loading

for a spacing 90 mm

Dimensions

Width 13.5 mm
Length 43.5 mm
Height 12 mm
Weight 0.003 kg

mechanical properties

Type of accessory other

Sales Information

EAN 4013902210367
Packing Unit Code C62
ETIM Class EC002328
Custom tariff number 39269097

Download Data Sheet

Download Data Sheet

Tender text

Similar products

IBT Accessories VB 71

  • Dimensions : 26 x 15 x 12 mm
  • Productnumber: 97921201

for a spacing 71 mm

 

Interconnection frames for the combination of boxes under extreme loading

 

IBT Accessories VB 80/85

  • Dimensions : 33,5 x 36,5 x 11,5 mm
  • Productnumber: 97921301

for a spacing 80 and 85 mm

 

Interconnection frames for the combination of boxes under extreme loading

 

IBT Accessories VB 105

  • Dimensions : 13,5 x 58,5 x 12,5 mm
  • Productnumber: 97921501

for a spacing 105 mm

 

Interconnection frames for the combination of boxes under extreme loading

 

IBT Accessories VCBS

  • Dimensions : 3,5 x 25,1 x 14 mm
  • Productnumber: 98791101

Connector clips for attachment of BS boxes

 

Interconnection frames for the combination of boxes under extreme loading

 

Your direct line to our experts

You have questions about the product and would like to get advice?
Here you can directly leave us a message, which refers to the product.

Write a message
Add product to Watchlists

Existing Watchlists

New Watchlist

organize Watchlist