Threaded base M5
with M5 threaded bushing to take a ceiling hook, converts every U71 junction box to a ceiling socket
Thread bottom
Productnumber: 97911001 | Dimensions: 70,7 x 70,7 x 23,5 mm
Threaded base M5
with M5 threaded bushing to take a ceiling hook, converts every U71 junction box to a ceiling socket
Width | 70.7 mm |
---|---|
Length | 70.7 mm |
Height | 23.5 mm |
Weight | 0.01 kg |
Flammability class according with UL94 | HB |
---|---|
Glow-wire flammability according to EN 60695-2-11 | 650 °C |
Type of accessory | other |
---|
EAN | 4013902210206 |
---|---|
Packing Unit Code | C62 |
ETIM Class | EC002328 |
Custom tariff number | 39269097 |
Log in to mySpelsberg to download tender texts. mySpelsberg Login
You have questions about the product and would like to get advice?
Here you can directly leave us a message, which refers to the product.