Rohrverbinder RVB 20 (97022001) Accessories: Spelsberg
  • Products
  • Pages
  • News
  • Distributors
This article is archived!

Conduit coupling

RVB 20

Productnumber: 97022001

Conduit coupling (without conduit) with strain relief, grey, for flexible metric electrical installation conduits

for long-ridged pipes M20

Dimensions

Weight 0.01 kg

mechanical properties

Type of accessory other

Sales Information

EAN 4013902894857
Packing Unit Code C62
ETIM Class EC002328
Custom tariff number 39174000

Download Data Sheet

Download Data Sheet

Accessories

This article is archived!

IBT Accessories ABH 1

  • Productnumber: 97913501

spacer, 40 x 40 x 33 mm

 

Fixings for conduits and cables

 

This article is archived!

IBT Accessories KBI 1

  • Productnumber: 97913601

clip 4.6 x 180 mm

 

Fixings for conduits and cables

 

This article is archived!

IBT Accessories ROS

  • Productnumber: 97923001

conduit support, grey, height 21 cm

 

Fixings for conduits and cables

 

Tender text

Similar products

Conduit coupling RVB 25

  • Productnumber: 97022501

for long-ridged pipes M25

 

Conduit coupling (without conduit) with strain relief, grey, for flexible metric electrical...

 

This article is archived!

Conduit coupling RVB 32

  • Productnumber: 97023201

for long-ridged pipes M32

 

Conduit coupling (without conduit) with strain relief, grey, for flexible metric electrical...

 

This article is archived!

Conduit coupling RVB 40

  • Productnumber: 97024001

for long-ridged pipes M40

 

Conduit coupling (without conduit) with strain relief, grey, for flexible metric electrical...

 

Your direct line to our experts

You have questions about the product and would like to get advice?
Here you can directly leave us a message, which refers to the product.

Write a message
Add product to Watchlists

Existing Watchlists

New Watchlist

organize Watchlist