• Products
  • Pages
  • News
  • Distributors

Concrete installation system

As solid as concrete - these are our IBT boxes for concrete installation.
With the IBTronic XL system, for example, the inbuilt Fermacell® panels provide you with a wide range of mounting options in different rooms. Without any long, tedious planning. IBT comprises a wide range of classic universal, transition and junction boxes. In addition, the IBTronic system offers space for high-quality electronics.
Devices ranging from LED luminaires to loudspeakers and from control gears to KNX actuators can be elegantly integrated into a concrete ceiling or wall. Different housing shapes are available, which are equally suitable for prefabricated construction and in-situ concrete. Thanks to sturdy metal support beams, the housings can be used safely in horizontal and vertical formwork and retain their correct position during pouring, even under extreme concrete pressure.

Add product to Watchlists

Existing Watchlists

New Watchlist

organize Watchlist